Step Adjustable Clamps
Price & Availability | Article | Type | T-bolt | For T-bolt | For T-slot | d1 x l1 | h1 | l2 | l3 | l4 | l5 | w1 | Weight g | |||||||||||||||
10600.W0012 | Clamp set | M12x12x125 | M12 - M16 | 12 | 17x140 | 0-50 | 110 | 60 | 55 | 30 | 50 | 1070 | ||||||||||||||||
£ 98.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M12x12x125 For T-bolt M12 - M16 For T-slot 12 d1 x l1 17x140 h1 0-50 l2 110 l3 60 l4 55 l5 30 w1 50 Weight
g 1070 | ||||||||||||||||||||||||||||
10600.W0014 | Clamp set | M12x14x125 | M12 - M16 | 14 | 17x140 | 0-50 | 110 | 60 | 55 | 30 | 50 | 1080 | ||||||||||||||||
£ 100.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M12x14x125 For T-bolt M12 - M16 For T-slot 14 d1 x l1 17x140 h1 0-50 l2 110 l3 60 l4 55 l5 30 w1 50 Weight
g 1080 | ||||||||||||||||||||||||||||
10600.W0016 | Clamp set | M16x16x160 | M12 - M16 | 16 | 17x140 | 0-75 | 110 | 60 | 55 | 30 | 50 | 1270 | ||||||||||||||||
£ 108.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M16x16x160 For T-bolt M12 - M16 For T-slot 16 d1 x l1 17x140 h1 0-75 l2 110 l3 60 l4 55 l5 30 w1 50 Weight
g 1270 | ||||||||||||||||||||||||||||
10600.W0018 | Clamp set | M16x18x160 | M12 - M16 | 18 | 17x140 | 0-75 | 110 | 60 | 55 | 30 | 50 | 1280 | ||||||||||||||||
£ 108.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M16x18x160 For T-bolt M12 - M16 For T-slot 18 d1 x l1 17x140 h1 0-75 l2 110 l3 60 l4 55 l5 30 w1 50 Weight
g 1280 | ||||||||||||||||||||||||||||
10600.W0020 | Clamp set | M20x20x200 | M18 - M20 | 20 | 21x175 | 0-85 | 135 | 80 | 70 | 40 | 60 | 2300 | ||||||||||||||||
£ 147.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M20x20x200 For T-bolt M18 - M20 For T-slot 20 d1 x l1 21x175 h1 0-85 l2 135 l3 80 l4 70 l5 40 w1 60 Weight
g 2300 | ||||||||||||||||||||||||||||
10600.W0022 | Clamp set | M20x22x200 | M18 - M20 | 22 | 21x175 | 0-85 | 135 | 80 | 70 | 40 | 60 | 2370 | ||||||||||||||||
£ 150.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp set T-bolt M20x22x200 For T-bolt M18 - M20 For T-slot 22 d1 x l1 21x175 h1 0-85 l2 135 l3 80 l4 70 l5 40 w1 60 Weight
g 2370 | ||||||||||||||||||||||||||||
10600.W0117 | Clamp only | - | M12 - M16 | - | 17x140 | 0-75 | 110 | 60 | 55 | 30 | 50 | 900 | ||||||||||||||||
£ 80.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only T-bolt - For T-bolt M12 - M16 For T-slot - d1 x l1 17x140 h1 0-75 l2 110 l3 60 l4 55 l5 30 w1 50 Weight
g 900 | ||||||||||||||||||||||||||||
10600.W0121 | Clamp only | - | M18 - M20 | - | 21x175 | 0-85 | 135 | 80 | 70 | 40 | 60 | 1600 | ||||||||||||||||
£ 114.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only T-bolt - For T-bolt M18 - M20 For T-slot - d1 x l1 21x175 h1 0-85 l2 135 l3 80 l4 70 l5 40 w1 60 Weight
g 1600 |
Steel, forged, tempered and burnished.
Type one: clamp and T-bolt set.
Type two: clamp only.
h1 - depends on the depth of the slot position and the position of the fixture nut.
Often used for clamping press tools.
Easy height adjustable clamp. No fitting support required.
Used with:
21000 T-slot bolts, 24400 collar nuts, 25000 plain washer.