Swing Clamps
Units | Price/unit after discount | Applied Discount |
1-9 | £ 165.78 | 0% |
10-19 | £ 149.20 | 10% |
20-49 | £ 140.91 | 15% |
50-99 | £ 132.62 | 20% |
100+ | £ 116.05 | 30% |
Body, handle, clamping spindle: steel (C45), tempered and black oxide finish.
Arm, cam shaft: steel (42CrMo4), tempered and black oxide finish.
Knob: phenolic plastic, black.
Rough surface contact. Can be supplied with nickel-plated finish on request. Clamping height can be adjusted. Values in brackets shows clamping height range.