Swing Clamps
Units | Price/unit after discount | Applied Discount |
1-9 | £ 192.17 | 0% |
10-19 | £ 172.95 | 10% |
20-49 | £ 163.34 | 15% |
50-99 | £ 153.74 | 20% |
100+ | £ 134.52 | 30% |
Body, handle, clamping spindle: steel (C45), quenched and tempered, electroless nickel plated.
Arm, cam shaft: steel (42CrMo4), quenched and tempered, electroless nickel plated.
Knob: phenolic plastic, black.
Clamping height can be adjusted. The parenthesised values denote clamping height range.