Price & Availability | Article | Type | Clamping direction | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | ||||||||||||||||||
12616.W0008 | Light Duty | Clockwise | 28 | 26 | 8 | 5.5 | 14 | 32 | 18 | 8 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping direction Clockwise d1 28 d2 26 d3 8 d4 5.5 d5 14 h1 32 h2 18 h3 8 | |||||||||||||||||||||||||||||
12616.W0012 | Light Duty | Clockwise | 40 | 36 | 12 | 9.0 | 21 | 45 | 25 | 12 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping direction Clockwise d1 40 d2 36 d3 12 d4 9.0 d5 21 h1 45 h2 25 h3 12 | |||||||||||||||||||||||||||||
12616.W0208 | Heavy Duty | Clockwise | 28 | 26 | 8 | 5.5 | 14 | 32 | 18 | 8 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty Clamping direction Clockwise d1 28 d2 26 d3 8 d4 5.5 d5 14 h1 32 h2 18 h3 8 | |||||||||||||||||||||||||||||
12616.W0212 | Heavy Duty | Clockwise | 40 | 36 | 12 | 9.0 | 21 | 45 | 25 | 12 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty Clamping direction Clockwise d1 40 d2 36 d3 12 d4 9.0 d5 21 h1 45 h2 25 h3 12 | |||||||||||||||||||||||||||||
12616.W0108 | Light Duty | Anti Clockwise | 28 | 26 | 8 | 5.5 | 14 | 32 | 18 | 8 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping direction Anti Clockwise d1 28 d2 26 d3 8 d4 5.5 d5 14 h1 32 h2 18 h3 8 | |||||||||||||||||||||||||||||
12616.W0112 | Light Duty | Anti Clockwise | 40 | 36 | 12 | 9.0 | 21 | 45 | 25 | 12 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping direction Anti Clockwise d1 40 d2 36 d3 12 d4 9.0 d5 21 h1 45 h2 25 h3 12 | |||||||||||||||||||||||||||||
12616.W0308 | Heavy Duty | Anti Clockwise | 28 | 26 | 8 | 5.5 | 14 | 32 | 18 | 8 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty Clamping direction Anti Clockwise d1 28 d2 26 d3 8 d4 5.5 d5 14 h1 32 h2 18 h3 8 | |||||||||||||||||||||||||||||
12616.W0312 | Heavy Duty | Anti Clockwise | 40 | 36 | 12 | 9.0 | 21 | 45 | 25 | 12 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty Clamping direction Anti Clockwise d1 40 d2 36 d3 12 d4 9.0 d5 21 h1 45 h2 25 h3 12 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | r1 | w1 | w2 | w3 | Clamping stroke s1 | Handle load max. N | Clamping force max. kN | Clamping releasing force kN | ||||||||||||||||||
12616.W0008 | 330 | 68.5 | 40 | 13 | 14 | 20 | 28 | 80 | 54 | 40 | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l1 68.5 l2 40 l3 13 l4 14 l5 20 l6 28 r1 80 w1 54 w2 40 w3 M 5x0,8 Clamping stroke s1 1.5 Handle load
max.
N 40 Clamping force
max.
kN 0.2 Clamping releasing force
kN F>0,2 | ||||||||||||||||||||||||||||||||||
12616.W0012 | 910 | 93.7 | 55 | 20 | 20 | 30 | 50 | 132 | 80 | 60 | M 6x1 | 2.3 | 100 | 0.7 | F>0,7 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 910 l1 93.7 l2 55 l3 20 l4 20 l5 30 l6 50 r1 132 w1 80 w2 60 w3 M 6x1 Clamping stroke s1 2.3 Handle load
max.
N 100 Clamping force
max.
kN 0.7 Clamping releasing force
kN F>0,7 | ||||||||||||||||||||||||||||||||||
12616.W0208 | 330 | 68.5 | 40 | 13 | 14 | 20 | 28 | 80 | 54 | 40 | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l1 68.5 l2 40 l3 13 l4 14 l5 20 l6 28 r1 80 w1 54 w2 40 w3 M 5x0,8 Clamping stroke s1 1.5 Handle load
max.
N 80 Clamping force
max.
kN 0.5 Clamping releasing force
kN F>0,5 | ||||||||||||||||||||||||||||||||||
12616.W0212 | 910 | 93.7 | 55 | 20 | 20 | 30 | 50 | 132 | 80 | 60 | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 910 l1 93.7 l2 55 l3 20 l4 20 l5 30 l6 50 r1 132 w1 80 w2 60 w3 M 6x1 Clamping stroke s1 2.3 Handle load
max.
N 150 Clamping force
max.
kN 1.4 Clamping releasing force
kN F>1,4 | ||||||||||||||||||||||||||||||||||
12616.W0108 | 330 | 68.5 | 40 | 13 | 14 | 20 | 28 | 80 | 54 | 40 | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l1 68.5 l2 40 l3 13 l4 14 l5 20 l6 28 r1 80 w1 54 w2 40 w3 M 5x0,8 Clamping stroke s1 1.5 Handle load
max.
N 40 Clamping force
max.
kN 0.2 Clamping releasing force
kN F>0,2 | ||||||||||||||||||||||||||||||||||
12616.W0112 | 910 | 93.7 | 55 | 20 | 20 | 30 | 50 | 132 | 80 | 60 | M 6x1 | 2.3 | 100 | 0.7 | F>0,7 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 910 l1 93.7 l2 55 l3 20 l4 20 l5 30 l6 50 r1 132 w1 80 w2 60 w3 M 6x1 Clamping stroke s1 2.3 Handle load
max.
N 100 Clamping force
max.
kN 0.7 Clamping releasing force
kN F>0,7 | ||||||||||||||||||||||||||||||||||
12616.W0308 | 330 | 68.5 | 40 | 13 | 14 | 20 | 28 | 80 | 54 | 40 | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 | |||||||||||||||||||
£ 231.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l1 68.5 l2 40 l3 13 l4 14 l5 20 l6 28 r1 80 w1 54 w2 40 w3 M 5x0,8 Clamping stroke s1 1.5 Handle load
max.
N 80 Clamping force
max.
kN 0.5 Clamping releasing force
kN F>0,5 | ||||||||||||||||||||||||||||||||||
12616.W0312 | 910 | 93.7 | 55 | 20 | 20 | 30 | 50 | 132 | 80 | 60 | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 | |||||||||||||||||||
£ 300.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 910 l1 93.7 l2 55 l3 20 l4 20 l5 30 l6 50 r1 132 w1 80 w2 60 w3 M 6x1 Clamping stroke s1 2.3 Handle load
max.
N 150 Clamping force
max.
kN 1.4 Clamping releasing force
kN F>1,4 |
Body/lever arm: steel (C45), black oxide finish.
Cam: steel (C45), carburized-hardened, black oxide finish.
Handle: phenolic plastic, black matt.
Can be used in both vertical and horizontal clamping applications.
Spring-loaded clamp that provides constant clamping force.
Long clamping-bar projection range allows clamping of a recessed part.
When using your own clamping bar, ensure that the diameter is finished to a H9 or better tolerance.
When the applied u-clamp force (F) becomes greater than clamping force, the clamping bar slides back, unclamping the part.