Thrust Clamps
vertical acting
| Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | A/F | Weight g | ||||||||||||||||||
| 12616.W0810 | M 4x8 | 20 | 8 | 100 | 19 | 7 | 50 | |||||||||||||||||||
£ 24.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x8 d2 20 d3 8 l1 100 l2 19 A/F 7 Weight
g 50 | ||||||||||||||||||||||||||
| 12616.W0812 | M 4x8 | 20 | 8 | 125 | 19 | 7 | 60 | |||||||||||||||||||
£ 26.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x8 d2 20 d3 8 l1 125 l2 19 A/F 7 Weight
g 60 | ||||||||||||||||||||||||||
| 12616.W0815 | M 4x8 | 20 | 8 | 150 | 19 | 7 | 70 | |||||||||||||||||||
£ 27.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x8 d2 20 d3 8 l1 150 l2 19 A/F 7 Weight
g 70 | ||||||||||||||||||||||||||
| 12616.W1212 | M 6x12 | 25 | 12 | 125 | 24 | 10 | 130 | |||||||||||||||||||
£ 31.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x12 d2 25 d3 12 l1 125 l2 24 A/F 10 Weight
g 130 | ||||||||||||||||||||||||||
| 12616.W1215 | M 6x12 | 25 | 12 | 150 | 24 | 10 | 150 | |||||||||||||||||||
£ 32.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x12 d2 25 d3 12 l1 150 l2 24 A/F 10 Weight
g 150 | ||||||||||||||||||||||||||
| 12616.W1220 | M 6x12 | 25 | 12 | 200 | 24 | 10 | 190 | |||||||||||||||||||
£ 36.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x12 d2 25 d3 12 l1 200 l2 24 A/F 10 Weight
g 190 | ||||||||||||||||||||||||||
Arm: steel (C45), chrome plated.
Ball knob: ABS resin black.
Can be used with part no's 12615 and 12616.W0008- .W0312.