1.0 Ton Finger Clamps
for fixtures
Units | Price/unit after discount | Applied Discount |
1-4 | £ 131.75 | 0% |
5-9 | £ 125.16 | 5% |
10-19 | £ 118.58 | 10% |
20+ | £ 111.99 | 15% |
Aluminium body, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Clamp jaws and clamp body sold separately. To order please select clamp body 11080.W0090 then most suitable clamp jaw for your application - (part nos. 11080.W0610 to 11080.W0625).