1.0 Ton Finger Clamps
for fixtures
Units | Price/unit after discount | Applied Discount |
1-4 | £ 305.63 | 0% |
5-9 | £ 290.35 | 5% |
10-19 | £ 275.07 | 10% |
20+ | £ 259.79 | 15% |
Jaw: spring steel.
Body: aluminium.
These clamps have a unique sideways and downwards action.
Please see part no. 11082 for fixed stops.
Provided location bolts - M10, M12.
Clamp and body supplied separately. To order please select clamp body (part nos. 11081.W0065 or .W0068) then the clamping jaw most suitable for your application (11081.W0610 to .W0625).