1.2 Ton Finger Clamps
| Price & Availability | Article | Clamping adjustment l3 | Clamping height h2 | Clamping stroke s1 | d1 | d2 tol. h6 | h1 | l1 | l2 | l4 | w1 | w2 | w3 | Torque to max. Nm | Clamping force max. kN | |||||||||||||||
| 11070.W0020 | 25 | 7 | 1.6 | M10 | 10.2 | 33 | 26.5 | 56 | 36.5 | 66 | 44 | 30 | 70 | 12 | ||||||||||||||||
£ 527.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping adjustment l3 25 Clamping height h2 7 Clamping stroke s1 1.6 d1 M10 d2
tol. h6 10.2 h1 33 l1 26.5 l2 56 l4 36.5 w1 66 w2 44 w3 30 Torque to
max.
Nm 70 Clamping force
max.
kN 12 | ||||||||||||||||||||||||||||||
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, screws, washers and clamping key. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.