1.2 Ton Finger Clamps
| Price & Availability | Article | Type | Clamping height h1 | d1 | d2 | h2 | h3 | l1 | l2 | w1 | w2 | |||||||||||||||
| 11071.W0080 | Single | 7 | M10 | 10.2 | 22 | 15 | 50 | 30 | 60 | 44 | ||||||||||||||||
£ 229.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single Clamping height h1 7 d1 M10 d2 10.2 h2 22 h3 15 l1 50 l2 30 w1 60 w2 44 | ||||||||||||||||||||||||||
| 11071.W0082 | Double | 7 | M10 | 10.2 | 22 | 15 | 60 | 30 | 60 | 44 | ||||||||||||||||
£ 260.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Double Clamping height h1 7 d1 M10 d2 10.2 h2 22 h3 15 l1 60 l2 30 w1 60 w2 44 | ||||||||||||||||||||||||||
Spring steel.
These stops have a unique sideways and downwards action.
Provided with specially ground location bolts Ø10,2 - M10. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.