Taper Clamps
downhold action
Price & Availability | Article | Description | To suit taper clamp of thread d1 | |||||||||||||||
12432.W0008 | Single Taper Adapter Set | M 8 | ||||||||||||||||
£ 29.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Single Taper Adapter Set To suit taper clamp of thread d1 M 8 | ||||||||||||||||||
12432.W0012 | Single Taper Adapter Set | M12 | ||||||||||||||||
£ 42.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Single Taper Adapter Set To suit taper clamp of thread d1 M12 | ||||||||||||||||||
12432.W0016 | Single Taper Adapter Set | M16 | ||||||||||||||||
£ 53.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Single Taper Adapter Set To suit taper clamp of thread d1 M16 |
Fixing plate and bush: tool steel, hardened.
With the adapter set a single taper clamp can be adapted to act as a double taper clamp, i.e. to pull down components as well as clamp sideways. Simply invert your existing single taper models, fit the adapter set and clamp as normal.
For use with "single taper" clamps 12430, 12440 and 12450 only - not for use with "double taper" clamps.
Clamping screw not supplied.