Price & Availability | Article | Part | h1 | h2 | l1 | w1 | w2 | w3 | Screw | Torque to max. Nm | Holding force kN | Weight g | ||||||||||||||||||
12145.W0650 | Channel | 38.1 | 19.1 | 190 | 76.2 | 30.86 | 15.7 | M 5 | 38.4 | 15.5 | 376 | |||||||||||||||||||
£ 122.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Part Channel h1 38.1 h2 19.1 l1 190 w1 76.2 w2 30.86 w3 15.7 Screw M 5 Torque to
max.
Nm 38.4 Holding force
kN 15.5 Weight
g 376 | ||||||||||||||||||||||||||||||
12145.W0900 | Wedge | - | - | 190 | 50.8 | - | - | M 8 | - | - | 403 | |||||||||||||||||||
£ 50.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Part Wedge h1 - h2 - l1 190 w1 50.8 w2 - w3 - Screw M 8 Torque to
max.
Nm - Holding force
kN - Weight
g 403 | ||||||||||||||||||||||||||||||
12145.W0950 | Wedge | - | - | 190 | 76.2 | - | - | M12 | - | - | 874 | |||||||||||||||||||
£ 94.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Part Wedge h1 - h2 - l1 190 w1 76.2 w2 - w3 - Screw M12 Torque to
max.
Nm - Holding force
kN - Weight
g 874 |
Channel: aluminium, anodised (7075-T6).
Wedge: steel.
The specially designed steel wedge spreads the clamp force uniformly across both sides of the clamp.
Channel supplied with 4 mounting screws.
Wedge supplied with 3 drive bolts.
Standard length of 190mm supplied to allow machining to your own requirements.
w1 is the distance needed between workpieces for clamp clearance. Drill and tap mounting holes on the centre of this dimension.
w3 is the amount of machinable stock on the jaws.
Channel and wedge supplied separately. If both parts are required please order them separately.