Parallel Pairs
Price & Availability | Article | Support height in 1 mm increments | 1 pair L = 250mm h1 x w1 | 1 pair l2 = 100mm h1 x w1 | 1 pair l2 = 160mm h1 x w1 | 1 pair l2 = 63mm h1 x w1 | Wooden box l1 x h1 x w1 | Weight g | |||||||||||||||
17120.W0025 | 2,5-25 | - | 12x4,0 16x5,0 20x6,3 25x8,0 | - | 8x2,5 10x3,2 12x4,0 16x5,0 20x6,3 | 200x100x36 | 1300 | ||||||||||||||||
£ 1,112.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 2,5-25 1 pair L = 250mm h1 x w1 - 1 pair l2 = 100mm h1 x w1 12x4,0
16x5,0
20x6,3
25x8,0 1 pair l2 = 160mm h1 x w1 - 1 pair l2 = 63mm h1 x w1 8x2,5
10x3,2
12x4,0
16x5,0
20x6,3 Wooden box l1 x h1 x w1 200x100x36 Weight
g 1300 | |||||||||||||||||||||||
17120.W0040 | 4,0-40 | - | 12x4,0 16x5,0 20x6,3 25x8,0 | 25x8,0 32x10,0 40x12,0 | - | 305x115x50 | 3800 | ||||||||||||||||
£ 1,136.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 4,0-40 1 pair L = 250mm h1 x w1 - 1 pair l2 = 100mm h1 x w1 12x4,0
16x5,0
20x6,3
25x8,0 1 pair l2 = 160mm h1 x w1 25x8,0
32x10,0
40x12,0 1 pair l2 = 63mm h1 x w1 - Wooden box l1 x h1 x w1 305x115x50 Weight
g 3800 | |||||||||||||||||||||||
17120.W0063 | 8,0-63 | - | 25x8,0 32x10,0 40x12,0 | 50x16,0 63x20,0 | - | 305x115x70 | 7400 | ||||||||||||||||
£ 1,089.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 8,0-63 1 pair L = 250mm h1 x w1 - 1 pair l2 = 100mm h1 x w1 25x8,0
32x10,0
40x12,0 1 pair l2 = 160mm h1 x w1 50x16,0
63x20,0 1 pair l2 = 63mm h1 x w1 - Wooden box l1 x h1 x w1 305x115x70 Weight
g 7400 | |||||||||||||||||||||||
17120.W0100 | 20,0-100 | 63x20 80x25 100x32 | - | - | - | 280x215x125 | 27100 | ||||||||||||||||
£ 2,060.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 20,0-100 1 pair L = 250mm h1 x w1 63x20
80x25
100x32 1 pair l2 = 100mm h1 x w1 - 1 pair l2 = 160mm h1 x w1 - 1 pair l2 = 63mm h1 x w1 - Wooden box l1 x h1 x w1 280x215x125 Weight
g 27100 | |||||||||||||||||||||||
17120.W0532 | 4,0-32 | - | 12x4,0 16x5,0 20x6,3 25x8,0 32x10,0 | - | - | 132x145x50 | 1500 | ||||||||||||||||
£ 715.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 4,0-32 1 pair L = 250mm h1 x w1 - 1 pair l2 = 100mm h1 x w1 12x4,0
16x5,0
20x6,3
25x8,0
32x10,0 1 pair l2 = 160mm h1 x w1 - 1 pair l2 = 63mm h1 x w1 - Wooden box l1 x h1 x w1 132x145x50 Weight
g 1500 | |||||||||||||||||||||||
17120.W0550 | 8,0-50 | - | - | 25x8,0 32x10,0 40x12,0 50x16,0 | - | 192x158x75 | 4900 | ||||||||||||||||
£ 849.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Support height in 1 mm increments 8,0-50 1 pair L = 250mm h1 x w1 - 1 pair l2 = 100mm h1 x w1 - 1 pair l2 = 160mm h1 x w1 25x8,0
32x10,0
40x12,0
50x16,0 1 pair l2 = 63mm h1 x w1 - Wooden box l1 x h1 x w1 192x158x75 Weight
g 4900 |
Steel, case hardened and precision ground. In wooden box with removable lid.
Produced to DIN 6346S.
Tolerances:
h1 (height) pair tolerance tp2 = to IT5.
w1 (width) pair tolerance tp1 = to IT5.
Other dimensionsto ISO 2768m.