| Price & Availability | Article | Contents (pairs) h1 x w1 x l1 | h1 Standard tolerance | h1 - Pair tolerance tp | Weight g | |||||||||||||||
| 17220.W0001 | 14x10x150 16x10x150 18x10x150 20x10x150 22x10x150 24x10x150 26x10x150 28x10x150 30x10x150 32x10x150 35x10x150 40x10x150 45x10x150 50x10x150 | ±0,004 | ±0,004 | 10900 | ||||||||||||||||
£ 1,049.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Contents (pairs) h1 x w1 x l1 14x10x150
16x10x150
18x10x150
20x10x150
22x10x150
24x10x150
26x10x150
28x10x150
30x10x150
32x10x150
35x10x150
40x10x150
45x10x150
50x10x150 h1
Standard tolerance ±0,004 h1 - Pair
tolerance tp ±0,004 Weight
g 10900 | ||||||||||||||||||||
| 17220.W0000 | as per 17220.W0001 but with lower tolerances | ±0,2 (to 30mm) ±0,3 (>30mm) | ±0,010 | 10600 | ||||||||||||||||
£ 673.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Contents (pairs) h1 x w1 x l1 as per 17220.W0001 but with lower tolerances h1
Standard tolerance ±0,2 (to 30mm) ±0,3 (>30mm) h1 - Pair
tolerance tp ±0,010 Weight
g 10600 | ||||||||||||||||||||
Steel, ground and case-hardened.
In wooden box with removable lid.
Dimensions w1 and l1 to ISO 2768 medium.
Tolerances - 17220.W0001 (super high precision).
h1 (height) pair tolerance tp = 0,004mm.
h1 (height) standard tolerance tp = ±0,004mm.
Other dimensions to DIN ISO 2768m.
Tolerances - 17220.W0000 (standard precision).
h1 (height) pair tolerance tp = 0,010mm.
h1 (height) standard tolerance tp = ±0,004mm.
Indispensable for parallel support of components in vices and plates. Their high degree of accuracy allows the combination of sizes.
Part no. 17220.W0000 is exactly the same as 17220.W0001, but is a lower cost, and lower toleranced set.
Matched sets can be supplied on request for an extra charge.