Price & Availability | Article | h1 | l1 | Pair tolerance h1 tp | Standard tolerance DIN 7168m h1 | w1 | w1 tol. h7 | |||||||||||||||
17320.W0008 | 25 | 100 | 0.009 | ±0,2 | 8 | -0.015 | ||||||||||||||||
£ 203.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 l1 100 Pair tolerance h1 tp 0.009 Standard tolerance DIN 7168m
h1 ±0,2 w1 8 w1
tol. h7 -0.015 | ||||||||||||||||||||||
17320.W0010 | 32 | 100 | 0.011 | ±0,3 | 10 | -0.015 | ||||||||||||||||
£ 217.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 32 l1 100 Pair tolerance h1 tp 0.011 Standard tolerance DIN 7168m
h1 ±0,3 w1 10 w1
tol. h7 -0.015 | ||||||||||||||||||||||
17320.W0012 | 40 | 100 | 0.011 | ±0,3 | 12 | -0.018 | ||||||||||||||||
£ 251.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 l1 100 Pair tolerance h1 tp 0.011 Standard tolerance DIN 7168m
h1 ±0,3 w1 12 w1
tol. h7 -0.018 | ||||||||||||||||||||||
17320.W0014 | 50 | 100 | 0.011 | ±0,3 | 14 | -0.018 | ||||||||||||||||
£ 295.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 l1 100 Pair tolerance h1 tp 0.011 Standard tolerance DIN 7168m
h1 ±0,3 w1 14 w1
tol. h7 -0.018 | ||||||||||||||||||||||
17320.W0016 | 50 | 160 | 0.011 | ±0,3 | 16 | -0.018 | ||||||||||||||||
£ 302.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 50 l1 160 Pair tolerance h1 tp 0.011 Standard tolerance DIN 7168m
h1 ±0,3 w1 16 w1
tol. h7 -0.018 | ||||||||||||||||||||||
17320.W0018 | 63 | 160 | 0.013 | ±0,3 | 18 | -0.018 | ||||||||||||||||
£ 356.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 63 l1 160 Pair tolerance h1 tp 0.013 Standard tolerance DIN 7168m
h1 ±0,3 w1 18 w1
tol. h7 -0.018 | ||||||||||||||||||||||
17320.W0020 | 63 | 160 | 0.013 | ±0,3 | 20 | -0.021 | ||||||||||||||||
£ 450.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 63 l1 160 Pair tolerance h1 tp 0.013 Standard tolerance DIN 7168m
h1 ±0,3 w1 20 w1
tol. h7 -0.021 | ||||||||||||||||||||||
17320.W0022 | 80 | 160 | 0.013 | ±0,3 | 22 | -0.021 | ||||||||||||||||
£ 557.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 80 l1 160 Pair tolerance h1 tp 0.013 Standard tolerance DIN 7168m
h1 ±0,3 w1 22 w1
tol. h7 -0.021 | ||||||||||||||||||||||
17320.W0024 | 80 | 160 | 0.013 | ±0,3 | 24 | -0.021 | ||||||||||||||||
£ 590.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 80 l1 160 Pair tolerance h1 tp 0.013 Standard tolerance DIN 7168m
h1 ±0,3 w1 24 w1
tol. h7 -0.021 |
Steel, case-hardened and finely ground in pairs.
The thickness of these parallels matches the slot width on machine tables (tolerance H8).
Tolerances:
h1 (height) pair tolerance tp = IT5.
h1 (height) standard (single) tolerance to DIN ISO 2768m.
w1 (width) standard (single) tolerance = h7
Other dimensions to DIN ISO 2768m.
Ideally used for stops on small and medium machines. They allow rapid alignment of the workpiece to the table.