Parallel Pairs
Units | Price/unit after discount | Applied Discount |
1-2 | £ 356.64 | 0% |
3-4 | £ 338.81 | 5% |
5-9 | £ 320.98 | 10% |
10+ | £ 303.14 | 15% |
Steel, case-hardened and finely ground in pairs.
The thickness of these parallels matches the slot width on machine tables (tolerance H8).
Tolerances:
h1 (height) pair tolerance tp = IT5.
h1 (height) standard (single) tolerance to DIN ISO 2768m.
w1 (width) standard (single) tolerance = h7
Other dimensions to DIN ISO 2768m.
Ideally used for stops on small and medium machines. They allow rapid alignment of the workpiece to the table.