Parallel Pairs
| Price & Availability | Article | h1 | l1 | Pair tolerance h1 tp | Standard tolerance DIN 7168m h1 | w1 | w1 tol. h7 | |||||||||||||||
| 17320.W0028 | 100 | 160 | 0.015 | ±0,3 | 28 | -0.021 | ||||||||||||||||
£ 673.50 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 100 l1 160 Pair tolerance h1 tp 0.015 Standard tolerance DIN 7168m
h1 ±0,3 w1 28 w1
tol. h7 -0.021 | ||||||||||||||||||||||
Steel, case-hardened and finely ground in pairs.
The thickness of these parallels matches the slot width on machine tables (tolerance H8).
Tolerances:
h1 (height) pair tolerance tp = IT5.
h1 (height) standard (single) tolerance to DIN ISO 2768m.
w1 (width) standard (single) tolerance = h7
Other dimensions to DIN ISO 2768m.
Ideally used for stops on small and medium machines. They allow rapid alignment of the workpiece to the table.