Price & Availability | Article | i/d - d1 tol. F7 | Length gen | Length letter | l1 ±0.2 | d2 tol. N6 | r1 | ||||||||||||||||||
30800.WPP6F2.9 | 2.9 | long | F | 16 | 6 | 1 | |||||||||||||||||||
£ 8.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 2.9 Length gen long Length letter F l1
±0.2 16 d2
tol. N6 6 r1 1 | |||||||||||||||||||||||||
30800.WPP6F3.3 | 3.3 | long | F | 16 | 6 | 1 | |||||||||||||||||||
£ 8.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 3.3 Length gen long Length letter F l1
±0.2 16 d2
tol. N6 6 r1 1 | |||||||||||||||||||||||||
30800.WPP7F3.7 | 3.7 | long | F | 16 | 7 | 1 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 3.7 Length gen long Length letter F l1
±0.2 16 d2
tol. N6 7 r1 1 | |||||||||||||||||||||||||
30800.WPP10H5.2 | 5.2 | long | H | 20 | 10 | 1.5 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
i/d - d1
tol. F7 5.2 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 10 r1 1.5 | |||||||||||||||||||||||||
30800.WPP10H5.5 | 5.5 | long | H | 20 | 10 | 1.5 | |||||||||||||||||||
£ 9.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 5.5 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 10 r1 1.5 | |||||||||||||||||||||||||
30800.WPP10H5.8 | 5.8 | long | H | 20 | 10 | 1.5 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 5.8 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 10 r1 1.5 | |||||||||||||||||||||||||
30800.WPP10H5.9 | 5.9 | long | H | 20 | 10 | 1.5 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 5.9 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 10 r1 1.5 | |||||||||||||||||||||||||
30800.WPP10H6.0 | 6.0 | long | H | 20 | 10 | 1.5 | |||||||||||||||||||
£ 9.29 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 6.0 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 10 r1 1.5 | |||||||||||||||||||||||||
30800.WPP12H6.1 | 6.1 | long | H | 20 | 12 | 1.5 | |||||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 6.1 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 12 r1 1.5 | |||||||||||||||||||||||||
30800.WPP12H6.3 | 6.3 | long | H | 20 | 12 | 1.5 | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 6.3 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 12 r1 1.5 | |||||||||||||||||||||||||
30800.WPP12H6.4 | 6.4 | long | H | 20 | 12 | 1.5 | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 6.4 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 12 r1 1.5 | |||||||||||||||||||||||||
30800.WPP12H6.7 | 6.7 | long | H | 20 | 12 | 1.5 | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 6.7 Length gen long Length letter H l1
±0.2 20 d2
tol. N6 12 r1 1.5 | |||||||||||||||||||||||||
30800.WPP15J9.0 | 9.0 | long | J | 25 | 15 | 2 | |||||||||||||||||||
£ 10.42 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 9.0 Length gen long Length letter J l1
±0.2 25 d2
tol. N6 15 r1 2 | |||||||||||||||||||||||||
30800.WPP18J10.8 | 10.8 | long | J | 25 | 18 | 2 | |||||||||||||||||||
£ 12.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 10.8 Length gen long Length letter J l1
±0.2 25 d2
tol. N6 18 r1 2 | |||||||||||||||||||||||||
30800.WPP18J11.5 | 11.5 | long | J | 25 | 18 | 2 | |||||||||||||||||||
£ 10.86 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 11.5 Length gen long Length letter J l1
±0.2 25 d2
tol. N6 18 r1 2 | |||||||||||||||||||||||||
30800.WPP22N12.7 | 12.7 | long | N | 36 | 22 | 2 | |||||||||||||||||||
£ 16.07 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 12.7 Length gen long Length letter N l1
±0.2 36 d2
tol. N6 22 r1 2 | |||||||||||||||||||||||||
30800.WPP30R20.0 | 20.0 | long | R | 45 | 30 | 3 | |||||||||||||||||||
£ 20.66 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 20.0 Length gen long Length letter R l1
±0.2 45 d2
tol. N6 30 r1 3 | |||||||||||||||||||||||||
30800.WPP48S35.0 | 35.0 | long | S | 56 | 48 | 3 | |||||||||||||||||||
£ 76.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1
tol. F7 35.0 Length gen long Length letter S l1
±0.2 56 d2
tol. N6 48 r1 3 |
High grade steel. Hardened 740 +HV10.
Hole, d1 ground ISO tolerance F7.
o/d-d2 ground ISO tolerance n6, to fit standard hole tolerance H7. Length l1 to ±0,2 for lengths 6 to 30mm.
d1 dimension tolerance to F7.
Key to dimensions l1:
- l1 short
- l1 medium
- l1 long
Table of lengths l1:
A- 6mm
B- 8mm
C- 9mm
D- 10mm
E- 12mm
F- 16mm
H- 20mm
J- 25mm
K- 28mm
L- 30mm
M- 35mm
N- 36mm
P- 40mm
R- 45mm
S- 56mm
T- 67mm
W- 78mm
Sizes 48,0 i/d and above are made to order.
Please note sizes d1 <0,9 prices available on request.0,9 prices available on request.>
Drill bushes produced to standard DIN increments for internal bores:
i/d's 0,9mm to 15,0mm - 0,1mm increments e.g. 1,1 mm, 1,2mm etc.
i/d's 15,1mm and over -0,5mm increments.