Price & Availability | Article | i/d - d1 | Length gen | Length letter | Length mm | d2 | r1 | d3 | l2 | ||||||||||||||||||
30820.WPH3A1.0 | 1.0 | short | A | 6 | 3 | 1 | 6 | 2 | |||||||||||||||||||
£ 13.27 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
i/d - d1 1.0 Length gen short Length letter A Length
mm 6 d2 3 r1 1 d3 6 l2 2 | |||||||||||||||||||||||||||
30820.WPH4A1.5 | 1.5 | short | A | 6 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 8.42 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.5 Length gen short Length letter A Length
mm 6 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
30820.WPH4A1.6 | 1.6 | short | A | 6 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 8.42 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.6 Length gen short Length letter A Length
mm 6 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
30820.WPH5A2.1 | 2.1 | short | A | 6 | 5 | 1 | 8 | 2 | |||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
i/d - d1 2.1 Length gen short Length letter A Length
mm 6 d2 5 r1 1 d3 8 l2 2 | |||||||||||||||||||||||||||
30820.WPH5A2.6 | 2.6 | short | A | 6 | 5 | 1 | 8 | 2 | |||||||||||||||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 2.6 Length gen short Length letter A Length
mm 6 d2 5 r1 1 d3 8 l2 2 | |||||||||||||||||||||||||||
30820.WPH6B2.8 | 2.8 | short | B | 8 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 77 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 2.8 Length gen short Length letter B Length
mm 8 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH6B3.0 | 3.0 | short | B | 8 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 5.46 per unit (click for quantity discounts) Ready to despatch 51 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.0 Length gen short Length letter B Length
mm 8 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH6B3.1 | 3.1 | short | B | 8 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
i/d - d1 3.1 Length gen short Length letter B Length
mm 8 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH6B3.3 | 3.3 | short | B | 8 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.3 Length gen short Length letter B Length
mm 8 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH7B3.8 | 3.8 | short | B | 8 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.8 Length gen short Length letter B Length
mm 8 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B4.2 | 4.2 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.2 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B4.5 | 4.5 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.5 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B4.7 | 4.7 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.7 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B4.8 | 4.8 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.8 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B4.9 | 4.9 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
i/d - d1 4.9 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8B5.0 | 5.0 | short | B | 8 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.0 Length gen short Length letter B Length
mm 8 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH10D5.2 | 5.2 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.2 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10D5.5 | 5.5 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
i/d - d1 5.5 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10D5.6 | 5.6 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.6 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10D5.8 | 5.8 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.8 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10D5.9 | 5.9 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.9 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10D6.0 | 6.0 | short | D | 10 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.0 Length gen short Length letter D Length
mm 10 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D6.2 | 6.2 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.2 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D6.4 | 6.4 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.4 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D6.7 | 6.7 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.7 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D6.8 | 6.8 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.8 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D6.9 | 6.9 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.9 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D7.3 | 7.3 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
i/d - d1 7.3 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12D7.6 | 7.6 | short | D | 10 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
i/d - d1 7.6 Length gen short Length letter D Length
mm 10 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH15E8.1 | 8.1 | short | E | 12 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 5.24 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
i/d - d1 8.1 Length gen short Length letter E Length
mm 12 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH15E8.2 | 8.2 | short | E | 12 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.2 Length gen short Length letter E Length
mm 12 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH15E8.7 | 8.7 | short | E | 12 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
i/d - d1 8.7 Length gen short Length letter E Length
mm 12 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH15E9.5 | 9.5 | short | E | 12 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 9.5 Length gen short Length letter E Length
mm 12 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH15E10.0 | 10.0 | short | E | 12 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.0 Length gen short Length letter E Length
mm 12 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH18E11.9 | 11.9 | short | E | 12 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
i/d - d1 11.9 Length gen short Length letter E Length
mm 12 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH18E12.0 | 12.0 | short | E | 12 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.0 Length gen short Length letter E Length
mm 12 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F12.1 | 12.1 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.1 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F12.2 | 12.2 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
i/d - d1 12.2 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F12.7 | 12.7 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.7 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F13.1 | 13.1 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 13.1 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F13.2 | 13.2 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 13.2 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F13.5 | 13.5 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 13.5 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH22F14.1 | 14.1 | short | F | 16 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
i/d - d1 14.1 Length gen short Length letter F Length
mm 16 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH26F15.5 | 15.5 | short | F | 16 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
i/d - d1 15.5 Length gen short Length letter F Length
mm 16 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
30820.WPH26F16.5 | 16.5 | short | F | 16 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
i/d - d1 16.5 Length gen short Length letter F Length
mm 16 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
30820.WPH26F18.0 | 18.0 | short | F | 16 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 10.29 per unit (click for quantity discounts) Ready to despatch 70 Need more? Please call us.
i/d - d1 18.0 Length gen short Length letter F Length
mm 16 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
30820.WPH30H18.5 | 18.5 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 18.54 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 18.5 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH30H19.0 | 19.0 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 19.0 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH30H19.5 | 19.5 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 18.54 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 19.5 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH30H20.0 | 20.0 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 20.0 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH30H21.0 | 21.0 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 18.54 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 21.0 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH30H22.0 | 22.0 | short | H | 20 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 22.0 Length gen short Length letter H Length
mm 20 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH35H22.5 | 22.5 | short | H | 20 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 22.5 Length gen short Length letter H Length
mm 20 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
30820.WPH35H24.0 | 24.0 | short | H | 20 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
i/d - d1 24.0 Length gen short Length letter H Length
mm 20 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
30820.WPH35H25.0 | 25.0 | short | H | 20 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 17.21 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 25.0 Length gen short Length letter H Length
mm 20 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
30820.WPH35H26.0 | 26.0 | short | H | 20 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 26.0 Length gen short Length letter H Length
mm 20 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
30820.WPH48J33.5 | 33.5 | short | J | 25 | 48 | 3 | 52 | 5 | |||||||||||||||||||
£ 36.82 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
i/d - d1 33.5 Length gen short Length letter J Length
mm 25 d2 48 r1 3 d3 52 l2 5 |
High grade steel. Hardened 740 +HV10.
Hole, d1 ground ISO tolerance F7.
o/d-d2 ground ISO tolerance n6, to fit standard hole tolerance H7. Length l1 to ±0,2 for lengths 6 to 30mm.
d1 dimension tolerance to F7.
Key to dimensions l1:
- l1 short
- l1 medium
- l1 long
Table of lengths l1:
A- 6mm
B- 8mm
C- 9mm
D- 10mm
E- 12mm
F- 16mm
H- 20mm
J- 25mm
K- 28mm
L- 30mm
M- 35mm
N- 36mm
P- 40mm
R- 45mm
S- 56mm
T- 67mm
W- 78mm
Sizes 48,0 i/d and above are made to order
Please note sizes d1 <0,9 prices available on request.0,9 prices available on request.>
Drill bushes produced to standard DIN increments for internal bores:
i/d's 0,9mm to 15,0mm - 0,1mm increments e.g. 1,1 mm, 1,2mm etc.
i/d's 15,1mm and over -0,5mm increments.
Ordering drill bushes to DIN standard increments offers a cost advantage, as non-standard bores are machined to order as specials.