| Price & Availability | Article | i/d - d1 | Length gen | Length letter | Length mm | d2 | r1 | d3 | l2 | ||||||||||||||||||
| 30820.WPH3C0.9 | 0.9 | medium | C | 9 | 3 | 1 | 6 | 2 | |||||||||||||||||||
£ 14.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 0.9 Length gen medium Length letter C Length
mm 9 d2 3 r1 1 d3 6 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.1 | 1.1 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.1 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.2 | 1.2 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 1.2 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.3 | 1.3 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.3 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.4 | 1.4 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 1.4 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.6 | 1.6 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.6 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.7 | 1.7 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.7 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH4C1.8 | 1.8 | medium | C | 9 | 4 | 1 | 7 | 2 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 1.8 Length gen medium Length letter C Length
mm 9 d2 4 r1 1 d3 7 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH5C1.9 | 1.9 | medium | C | 9 | 5 | 1 | 8 | 2 | |||||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 1.9 Length gen medium Length letter C Length
mm 9 d2 5 r1 1 d3 8 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH5C2.2 | 2.2 | medium | C | 9 | 5 | 1 | 8 | 2 | |||||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 2.2 Length gen medium Length letter C Length
mm 9 d2 5 r1 1 d3 8 l2 2 | |||||||||||||||||||||||||||
| 30820.WPH6E2.9 | 2.9 | medium | E | 12 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 2.9 Length gen medium Length letter E Length
mm 12 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH6E3.1 | 3.1 | medium | E | 12 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.1 Length gen medium Length letter E Length
mm 12 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH7E3.4 | 3.4 | medium | E | 12 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 3.4 Length gen medium Length letter E Length
mm 12 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH7E3.5 | 3.5 | medium | E | 12 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.5 Length gen medium Length letter E Length
mm 12 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH7E3.7 | 3.7 | medium | E | 12 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.7 Length gen medium Length letter E Length
mm 12 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH7E3.9 | 3.9 | medium | E | 12 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 3.9 Length gen medium Length letter E Length
mm 12 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH7E4.0 | 4.0 | medium | E | 12 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.0 Length gen medium Length letter E Length
mm 12 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.1 | 4.1 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.1 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.3 | 4.3 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 4.3 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.4 | 4.4 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.4 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.6 | 4.6 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 4.6 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.7 | 4.7 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.7 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.8 | 4.8 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 4.8 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH8E4.9 | 4.9 | medium | E | 12 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.9 Length gen medium Length letter E Length
mm 12 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
| 30820.WPH10F5.2 | 5.2 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.2 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH10F5.3 | 5.3 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 5.3 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH10F5.4 | 5.4 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 5.4 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH10F5.8 | 5.8 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 5.8 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH10F5.9 | 5.9 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 5.9 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH10F6.0 | 6.0 | medium | F | 16 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.0 Length gen medium Length letter F Length
mm 16 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.2 | 6.2 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 6.2 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.3 | 6.3 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 6.3 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.4 | 6.4 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.4 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.5 | 6.5 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.5 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.6 | 6.6 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.6 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F6.8 | 6.8 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.8 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.1 | 7.1 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 7.1 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.2 | 7.2 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.2 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.3 | 7.3 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.3 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.4 | 7.4 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.4 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.5 | 7.5 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 7.5 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.6 | 7.6 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.6 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.7 | 7.7 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.7 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F7.9 | 7.9 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 7.9 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH12F8.0 | 8.0 | medium | F | 16 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.0 Length gen medium Length letter F Length
mm 16 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.1 | 8.1 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.1 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.3 | 8.3 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 8.3 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.5 | 8.5 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.5 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.6 | 8.6 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.6 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.7 | 8.7 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.7 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.8 | 8.8 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 8.8 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H8.9 | 8.9 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 8.9 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.1 | 9.1 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 9.1 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.2 | 9.2 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 9.2 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.3 | 9.3 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 9.3 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.4 | 9.4 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 9.4 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.5 | 9.5 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 9.5 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.6 | 9.6 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 9.6 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.8 | 9.8 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 9.8 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H9.9 | 9.9 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 9.9 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH15H10.0 | 10.0 | medium | H | 20 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.0 Length gen medium Length letter H Length
mm 20 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
| 30820.WPH18H10.2 | 10.2 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.2 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H10.5 | 10.5 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.5 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H10.7 | 10.7 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 10.7 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H10.8 | 10.8 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 10.8 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H10.9 | 10.9 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 10.9 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.1 | 11.1 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 11.1 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.2 | 11.2 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 11.2 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.3 | 11.3 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.3 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.4 | 11.4 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.4 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.5 | 11.5 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 11.5 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.6 | 11.6 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.6 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.7 | 11.7 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.7 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.8 | 11.8 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.8 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H11.9 | 11.9 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 11.9 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH18H12.0 | 12.0 | medium | H | 20 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.0 Length gen medium Length letter H Length
mm 20 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.1 | 12.1 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.1 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.2 | 12.2 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 12.2 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.3 | 12.3 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 12.3 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.4 | 12.4 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.4 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.5 | 12.5 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 12.5 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.6 | 12.6 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 12.6 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.8 | 12.8 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 12.8 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K12.9 | 12.9 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 12.9 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.1 | 13.1 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.1 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.2 | 13.2 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.2 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.3 | 13.3 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.3 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.4 | 13.4 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.4 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.5 | 13.5 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.5 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.6 | 13.6 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.6 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.7 | 13.7 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 13.7 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.8 | 13.8 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.8 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K13.9 | 13.9 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 13.9 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.0 | 14.0 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 14.0 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.1 | 14.1 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.1 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.2 | 14.2 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 14.2 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.3 | 14.3 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.3 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.4 | 14.4 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.4 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.6 | 14.6 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 14.6 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.7 | 14.7 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.7 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.8 | 14.8 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.8 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K14.9 | 14.9 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 14.9 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH22K15.0 | 15.0 | medium | K | 28 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 11.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 15.0 Length gen medium Length letter K Length
mm 28 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH26K15.5 | 15.5 | medium | K | 28 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 18.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 15.5 Length gen medium Length letter K Length
mm 28 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH26K16.0 | 16.0 | medium | K | 28 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 16.0 Length gen medium Length letter K Length
mm 28 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH26K16.5 | 16.5 | medium | K | 28 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 16.5 Length gen medium Length letter K Length
mm 28 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH26K17.0 | 17.0 | medium | K | 28 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 17.0 Length gen medium Length letter K Length
mm 28 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH26K18.0 | 18.0 | medium | K | 28 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 18.0 Length gen medium Length letter K Length
mm 28 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
| 30820.WPH30N18.5 | 18.5 | medium | N | 36 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 24.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 18.5 Length gen medium Length letter N Length
mm 36 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH30N19.0 | 19.0 | medium | N | 36 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 19.0 Length gen medium Length letter N Length
mm 36 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH30N19.5 | 19.5 | medium | N | 36 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 24.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 19.5 Length gen medium Length letter N Length
mm 36 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH30N20.0 | 20.0 | medium | N | 36 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 20.0 Length gen medium Length letter N Length
mm 36 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH30N21.5 | 21.5 | medium | N | 36 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 24.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 21.5 Length gen medium Length letter N Length
mm 36 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N22.5 | 22.5 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 29.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 22.5 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N23.0 | 23.0 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 31.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 23.0 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N23.5 | 23.5 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 29.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 23.5 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N24.0 | 24.0 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 29.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 24.0 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N24.5 | 24.5 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 29.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 24.5 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH35N25.5 | 25.5 | medium | N | 36 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 29.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 25.5 Length gen medium Length letter N Length
mm 36 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R26.5 | 26.5 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 38.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 26.5 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R27.0 | 27.0 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 38.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 27.0 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R27.5 | 27.5 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 39.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 27.5 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R28.0 | 28.0 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 38.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 28.0 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R28.5 | 28.5 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 39.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 28.5 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R29.0 | 29.0 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 36.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 29.0 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R29.5 | 29.5 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 39.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 29.5 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH42R30.0 | 30.0 | medium | R | 45 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 30.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 30.0 Length gen medium Length letter R Length
mm 45 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R30.5 | 30.5 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 30.5 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R31.0 | 31.0 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 31.0 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R31.5 | 31.5 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 31.5 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R32.0 | 32.0 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 32.0 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R32.5 | 32.5 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 32.5 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R33.0 | 33.0 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 33.0 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R33.5 | 33.5 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 33.5 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R34.0 | 34.0 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 34.0 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R34.5 | 34.5 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 34.5 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH48R35.0 | 35.0 | medium | R | 45 | 48 | 3 | 52 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 35.0 Length gen medium Length letter R Length
mm 45 d2 48 r1 3 d3 52 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S35.5 | 35.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 35.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S36.5 | 36.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 36.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S37.0 | 37.0 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 37.0 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S37.5 | 37.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 37.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S38.0 | 38.0 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 38.0 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S38.5 | 38.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 38.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S39.0 | 39.0 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 39.0 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S39.5 | 39.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 39.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S40.5 | 40.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 40.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH55S41.5 | 41.5 | medium | S | 56 | 55 | 3.5 | 59 | 5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 41.5 Length gen medium Length letter S Length
mm 56 d2 55 r1 3.5 d3 59 l2 5 | |||||||||||||||||||||||||||
| 30820.WPH62S42.5 | 42.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 42.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S43.0 | 43.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 43.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S43.5 | 43.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 43.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S44.0 | 44.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 44.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S44.5 | 44.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 44.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S45.0 | 45.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 45.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S45.5 | 45.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 45.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S46.0 | 46.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 46.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S46.5 | 46.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 46.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S47.0 | 47.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 47.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S47.5 | 47.5 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 47.5 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH62S48.0 | 48.0 | medium | S | 56 | 62 | 3.5 | 66 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 48.0 Length gen medium Length letter S Length
mm 56 d2 62 r1 3.5 d3 66 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S48.5 | 48.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 48.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S49.0 | 49.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 49.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S49.5 | 49.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 49.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S50.0 | 50.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
£ 72.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 50.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S50.5 | 50.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 50.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S51.0 | 51.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 51.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S51.5 | 51.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 51.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S52.0 | 52.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 52.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S52.5 | 52.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 52.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S53.0 | 53.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 53.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S53.5 | 53.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 53.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S54.0 | 54.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 54.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S54.5 | 54.5 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 54.5 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH70S55.0 | 55.0 | medium | S | 56 | 70 | 3.5 | 74 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 55.0 Length gen medium Length letter S Length
mm 56 d2 70 r1 3.5 d3 74 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T55.5 | 55.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 55.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T56.0 | 56.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 56.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T56.5 | 56.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 56.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T57.0 | 57.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 57.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T57.5 | 57.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 57.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T58.0 | 58.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 58.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T58.5 | 58.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 58.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T59.0 | 59.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 59.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T59.5 | 59.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 59.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T60.0 | 60.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
£ 36.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
i/d - d1 60.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T60.5 | 60.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 60.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T61.0 | 61.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 61.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T61.5 | 61.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 61.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T62.0 | 62.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 62.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T62.5 | 62.5 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 62.5 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
| 30820.WPH78T63.0 | 63.0 | medium | T | 67 | 78 | 4 | 82 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
i/d - d1 63.0 Length gen medium Length letter T Length
mm 67 d2 78 r1 4 d3 82 l2 6 | |||||||||||||||||||||||||||
High grade steel. Hardened 740 +HV10.
Hole, d1 ground ISO tolerance F7.
o/d-d2 ground ISO tolerance n6, to fit standard hole tolerance H7. Length l1 to ±0,2 for lengths 6 to 30mm.
d1 dimension tolerance to F7.
Key to dimensions l1:
- l1 short
- l1 medium
- l1 long
Table of lengths l1:
A- 6mm
B- 8mm
C- 9mm
D- 10mm
E- 12mm
F- 16mm
H- 20mm
J- 25mm
K- 28mm
L- 30mm
M- 35mm
N- 36mm
P- 40mm
R- 45mm
S- 56mm
T- 67mm
W- 78mm
Sizes 48,0 i/d and above are made to order
Please note sizes d1 <0,9 prices available on request.0,9 prices available on request.>
Drill bushes produced to standard DIN increments for internal bores:
i/d's 0,9mm to 15,0mm - 0,1mm increments e.g. 1,1 mm, 1,2mm etc.
i/d's 15,1mm and over -0,5mm increments.
Ordering drill bushes to DIN standard increments offers a cost advantage, as non-standard bores are machined to order as specials.