Price & Availability | Article | i/d - d1 | Length gen | Length letter | Length mm | d2 | r1 | d3 | l2 | ||||||||||||||||||
30820.WPH6F3.3 | 3.3 | long | F | 16 | 6 | 1 | 9 | 2.5 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
i/d - d1 3.3 Length gen long Length letter F Length
mm 16 d2 6 r1 1 d3 9 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH7F3.4 | 3.4 | long | F | 16 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 12.04 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
i/d - d1 3.4 Length gen long Length letter F Length
mm 16 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH7F3.5 | 3.5 | long | F | 16 | 7 | 1 | 10 | 2.5 | |||||||||||||||||||
£ 10.39 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 3.5 Length gen long Length letter F Length
mm 16 d2 7 r1 1 d3 10 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8F4.2 | 4.2 | long | F | 16 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.2 Length gen long Length letter F Length
mm 16 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8F4.3 | 4.3 | long | F | 16 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.3 Length gen long Length letter F Length
mm 16 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8F4.6 | 4.6 | long | F | 16 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.6 Length gen long Length letter F Length
mm 16 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH8F4.9 | 4.9 | long | F | 16 | 8 | 1 | 11 | 2.5 | |||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 4.9 Length gen long Length letter F Length
mm 16 d2 8 r1 1 d3 11 l2 2.5 | |||||||||||||||||||||||||||
30820.WPH10H5.3 | 5.3 | long | H | 20 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 13.72 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.3 Length gen long Length letter H Length
mm 20 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10H5.5 | 5.5 | long | H | 20 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.5 Length gen long Length letter H Length
mm 20 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10H5.8 | 5.8 | long | H | 20 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 13.72 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.8 Length gen long Length letter H Length
mm 20 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10H5.9 | 5.9 | long | H | 20 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 13.72 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 5.9 Length gen long Length letter H Length
mm 20 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH10H6.0 | 6.0 | long | H | 20 | 10 | 1.5 | 13 | 3 | |||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
i/d - d1 6.0 Length gen long Length letter H Length
mm 20 d2 10 r1 1.5 d3 13 l2 3 | |||||||||||||||||||||||||||
30820.WPH12H6.1 | 6.1 | long | H | 20 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 10.29 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.1 Length gen long Length letter H Length
mm 20 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12H6.8 | 6.8 | long | H | 20 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 14.41 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 6.8 Length gen long Length letter H Length
mm 20 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12H7.3 | 7.3 | long | H | 20 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 14.41 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
i/d - d1 7.3 Length gen long Length letter H Length
mm 20 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH12H8.0 | 8.0 | long | H | 20 | 12 | 1.5 | 15 | 3 | |||||||||||||||||||
£ 10.29 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.0 Length gen long Length letter H Length
mm 20 d2 12 r1 1.5 d3 15 l2 3 | |||||||||||||||||||||||||||
30820.WPH15J8.1 | 8.1 | long | J | 25 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 11.07 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 8.1 Length gen long Length letter J Length
mm 25 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH15J10.0 | 10.0 | long | J | 25 | 15 | 2 | 18 | 3 | |||||||||||||||||||
£ 11.07 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.0 Length gen long Length letter J Length
mm 25 d2 15 r1 2 d3 18 l2 3 | |||||||||||||||||||||||||||
30820.WPH18J10.1 | 10.1 | long | J | 25 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.97 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.1 Length gen long Length letter J Length
mm 25 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH18J10.7 | 10.7 | long | J | 25 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 10.7 Length gen long Length letter J Length
mm 25 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH18J11.0 | 11.0 | long | J | 25 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 11.0 Length gen long Length letter J Length
mm 25 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH18J11.8 | 11.8 | long | J | 25 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
i/d - d1 11.8 Length gen long Length letter J Length
mm 25 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH18J11.9 | 11.9 | long | J | 25 | 18 | 2 | 22 | 4 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
i/d - d1 11.9 Length gen long Length letter J Length
mm 25 d2 18 r1 2 d3 22 l2 4 | |||||||||||||||||||||||||||
30820.WPH22N14.3 | 14.3 | long | N | 36 | 22 | 2 | 26 | 4 | |||||||||||||||||||
£ 23.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
i/d - d1 14.3 Length gen long Length letter N Length
mm 36 d2 22 r1 2 d3 26 l2 4 | |||||||||||||||||||||||||||
30820.WPH26N17.5 | 17.5 | long | N | 36 | 26 | 2 | 30 | 4 | |||||||||||||||||||
£ 25.56 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 17.5 Length gen long Length letter N Length
mm 36 d2 26 r1 2 d3 30 l2 4 | |||||||||||||||||||||||||||
30820.WPH30R22.0 | 22.0 | long | R | 45 | 30 | 3 | 34 | 5 | |||||||||||||||||||
£ 26.68 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 22.0 Length gen long Length letter R Length
mm 45 d2 30 r1 3 d3 34 l2 5 | |||||||||||||||||||||||||||
30820.WPH35R23.5 | 23.5 | long | R | 45 | 35 | 3 | 39 | 5 | |||||||||||||||||||
£ 41.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
i/d - d1 23.5 Length gen long Length letter R Length
mm 45 d2 35 r1 3 d3 39 l2 5 | |||||||||||||||||||||||||||
30820.WPH42S30.0 | 30.0 | long | S | 56 | 42 | 3 | 46 | 5 | |||||||||||||||||||
£ 48.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
i/d - d1 30.0 Length gen long Length letter S Length
mm 56 d2 42 r1 3 d3 46 l2 5 | |||||||||||||||||||||||||||
30820.WPH48S33.5 | 33.5 | long | S | 56 | 48 | 3 | 52 | 5 | |||||||||||||||||||
£ 162.11 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
i/d - d1 33.5 Length gen long Length letter S Length
mm 56 d2 48 r1 3 d3 52 l2 5 |
High grade steel. Hardened 740 +HV10.
Hole, d1 ground ISO tolerance F7.
o/d-d2 ground ISO tolerance n6, to fit standard hole tolerance H7. Length l1 to ±0,2 for lengths 6 to 30mm.
d1 dimension tolerance to F7.
Key to dimensions l1:
- l1 short
- l1 medium
- l1 long
Table of lengths l1:
A- 6mm
B- 8mm
C- 9mm
D- 10mm
E- 12mm
F- 16mm
H- 20mm
J- 25mm
K- 28mm
L- 30mm
M- 35mm
N- 36mm
P- 40mm
R- 45mm
S- 56mm
T- 67mm
W- 78mm
Sizes 48,0 i/d and above are made to order
Please note sizes d1 <0,9 prices available on request.0,9 prices available on request.>
Drill bushes produced to standard DIN increments for internal bores:
i/d's 0,9mm to 15,0mm - 0,1mm increments e.g. 1,1 mm, 1,2mm etc.
i/d's 15,1mm and over -0,5mm increments.
Ordering drill bushes to DIN standard increments offers a cost advantage, as non-standard bores are machined to order as specials.