Toggle Clamps
auto adjust - angle base
Price & Availability | Article | Size | F1 kN | Automatic height compensation s1 | Height compensation max. | Clamping screw | h1 | h2 | h3 | h4 min. | ||||||||||||||||||
42607.W0020 | 20 | 2 | 20 | 35 | M 6x49 | 113 | 94 | 68 | 3 | |||||||||||||||||||
£ 43.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 20 F1
kN 2 Automatic height compensation s1 20 Height compensation
max. 35 Clamping screw M 6x49 h1 113 h2 94 h3 68 h4
min. 3 | ||||||||||||||||||||||||||||
42607.W0050 | 50 | 3 | 35 | 40 | M 8x66 | 158 | 124 | 88 | 1 | |||||||||||||||||||
£ 44.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 50 F1
kN 3 Automatic height compensation s1 35 Height compensation
max. 40 Clamping screw M 8x66 h1 158 h2 124 h3 88 h4
min. 1 |
Price & Availability | Article | Weight g | h4 max. | h5 | l1 | l2 | l3 | l4 | l5 | l6 | d1 | d2 | w1 | w2 | w3 | w4 | ||||||||||||||||||
42607.W0020 | 272 | 24 | 10 | 173 | 56 | 45 | 25.4 | 24 | 22 | 5.6 | 5.6 | 38 | 20,0-26,0 | 7.1 | 6.0 | |||||||||||||||||||
£ 43.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 272 h4
max. 24 h5 10 l1 173 l2 56 l3 45 l4 25.4 l5 24 l6 22 d1 5.6 d2 5.6 w1 38 w2 20,0-26,0 w3 7.1 w4 6.0 | ||||||||||||||||||||||||||||||||||
42607.W0050 | 544 | 30 | 13 | 244 | 85 | 57 | 38.1 | 31 | 40 | 6.5 | 6.5 | 51 | 20,5-30,0 | 10.6 | 8.2 | |||||||||||||||||||
£ 44.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 544 h4
max. 30 h5 13 l1 244 l2 85 l3 57 l4 38.1 l5 31 l6 40 d1 6.5 d2 6.5 w1 51 w2 20,5-30,0 w3 10.6 w4 8.2 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.