Toggle Clamps
auto adjust - angle base
Price & Availability | Article | Size | F1 kN | Automatic height compensation s1 | Height compensation max. | Clamping screw | h1 | h2 | h3 | l1 | ||||||||||||||||||
42611.W0015 | 15 | 2 | 8 | 25 | M 6x37 | 173 | 91 | 66 | 167 | |||||||||||||||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 15 F1
kN 2 Automatic height compensation s1 8 Height compensation
max. 25 Clamping screw M 6x37 h1 173 h2 91 h3 66 l1 167 | ||||||||||||||||||||||||||||
42611.W0025 | 25 | 3 | 13 | 35 | M 8x50 | 238 | 119 | 84 | 236 | |||||||||||||||||||
£ 46.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 25 F1
kN 3 Automatic height compensation s1 13 Height compensation
max. 35 Clamping screw M 8x50 h1 238 h2 119 h3 84 l1 236 |
Price & Availability | Article | Weight g | l2 | l3 | l4 min. | l4 max. | l5 | d1 | d2 | d3 | d4 | w1 | w2 | w3 | ||||||||||||||||||
42611.W0015 | 272 | 42-59 | 45 | 14 | 29 | 25.4 | 8.5 | 5.6 | 5.6 | M 6 | 38 | 20,0-26,0 | 7.1 | |||||||||||||||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 272 l2 42-59 l3 45 l4
min. 14 l4
max. 29 l5 25.4 d1 8.5 d2 5.6 d3 5.6 d4 M 6 w1 38 w2 20,0-26,0 w3 7.1 | ||||||||||||||||||||||||||||||||
42611.W0025 | 544 | 58-83 | 57 | 19 | 39 | 38.1 | 11.8 | 6.5 | 6.5 | M 8 | 51 | 20,5-30,0 | 10.6 | |||||||||||||||||||
£ 46.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 544 l2 58-83 l3 57 l4
min. 19 l4
max. 39 l5 38.1 d1 11.8 d2 6.5 d3 6.5 d4 M 8 w1 51 w2 20,5-30,0 w3 10.6 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.