Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | l3 | ||||||||||||||||||
41050.W0100 | 0 | 0.3 | 0.4 | M 4x34,5 | 33 | 34 | 24.5 | 7.5 | 2.2 | 13.7 | 79.0 | 28.0 | 9.0 | |||||||||||||||||||
£ 36.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.3 F2
kN 0.4 Clamping screw M 4x34,5 h1 33 h2 34 h3 24.5 h4 7.5 h5
min. 2.2 h5
max. 13.7 l1 79.0 l2 28.0 l3 9.0 | ||||||||||||||||||||||||||||||||
41050.W0101 | 1 | 0.8 | 1.1 | M 5x38,0 | 43 | 49 | 31.5 | 10.0 | 8.9 | 14.8 | 119.7 | 41.7 | 18.5 | |||||||||||||||||||
£ 52.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 Clamping screw M 5x38,0 h1 43 h2 49 h3 31.5 h4 10.0 h5
min. 8.9 h5
max. 14.8 l1 119.7 l2 41.7 l3 18.5 | ||||||||||||||||||||||||||||||||
41050.W0102 | 2 | 1.0 | 1.2 | M 6x46,0 | 61 | 68 | 40.0 | 13.2 | 14.0 | 22.0 | 164.0 | 64.0 | 32.0 | |||||||||||||||||||
£ 58.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x46,0 h1 61 h2 68 h3 40.0 h4 13.2 h5
min. 14.0 h5
max. 22.0 l1 164.0 l2 64.0 l3 32.0 | ||||||||||||||||||||||||||||||||
41050.W0103 | 3 | 1.8 | 2.5 | M 8x63,0 | 65 | 86 | 49.0 | 15.0 | 9.5 | 22.0 | 206.0 | 73.0 | 39.0 | |||||||||||||||||||
£ 72.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x63,0 h1 65 h2 86 h3 49.0 h4 15.0 h5
min. 9.5 h5
max. 22.0 l1 206.0 l2 73.0 l3 39.0 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α | ||||||||||||||||||
41050.W0100 | 35 | 5.5 | 25.5 | 11,5-15,5 | 6.25 | - | 4 | 12 | 3 | - | 20.0 | 4.6 | - | 90° | |||||||||||||||||||
£ 36.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 35 l4 5.5 l5 25.5 l6 11,5-15,5 l7 6.25 l8 - w1 4 w2 12 w3 3 w4 - w5 20.0 d1 4.6 d2 - α 90° | |||||||||||||||||||||||||||||||||
41050.W0101 | 105 | 8.0 | 34.0 | 13,0-15,5 | 5.50 | - | 5 | 18 | 5 | 24.5 | 23,5-25,5 | 5.2 | - | 90° | |||||||||||||||||||
£ 52.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l4 8.0 l5 34.0 l6 13,0-15,5 l7 5.50 l8 - w1 5 w2 18 w3 5 w4 24.5 w5 23,5-25,5 d1 5.2 d2 - α 90° | |||||||||||||||||||||||||||||||||
41050.W0102 | 185 | 16.0 | 38.0 | 26.0 | 6.00 | 12.7 | 6 | 21 | 5 | 34.0 | 29,5-34,0 | 5.6 | 5.6 | 90° | |||||||||||||||||||
£ 58.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 185 l4 16.0 l5 38.0 l6 26.0 l7 6.00 l8 12.7 w1 6 w2 21 w3 5 w4 34.0 w5 29,5-34,0 d1 5.6 d2 5.6 α 90° | |||||||||||||||||||||||||||||||||
41050.W0103 | 320 | 12.0 | 50.0 | 25.7 | 7.00 | 13.0 | 8 | 27 | 6 | 42.0 | 37,5-42,5 | 6.5 | 5.1 | 90° | |||||||||||||||||||
£ 72.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l4 12.0 l5 50.0 l6 25.7 l7 7.00 l8 13.0 w1 8 w2 27 w3 6 w4 42.0 w5 37,5-42,5 d1 6.5 d2 5.1 α 90° |
Body: steel, matt black.
Bushes: sizes 2-3 case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.