Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | l1 | l2 | l3 | ||||||||||||||||||
41060.W0100 | 3 | 1.8 | 2.5 | M 8x63 | 65 | 86 | 49 | 15 | 9 | 22 | 206 | 73 | 37 | |||||||||||||||||||
£ 111.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x63 h1 65 h2 86 h3 49 h4 15 h5
min. 9 h5
max. 22 l1 206 l2 73 l3 37 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α | ||||||||||||||||||
41060.W0100 | 390 | 14 | 50 | 25.7 | 7 | 13 | 8 | 47 | 6 | 42 | 38-42 | 6.5 | 5.1 | 90° | |||||||||||||||||||
£ 111.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 390 l4 14 l5 50 l6 25.7 l7 7 l8 13 w1 8 w2 47 w3 6 w4 42 w5 38-42 d1 6.5 d2 5.1 α 90° |
Body: steel, matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.