Toggle Clamps
horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | h1 | h2 | h3 | h4 | l1 | l2 | l3 | l4 | l5 | ||||||||||||||||||
41062.W0110 | 3 | 1.8 | 2.5 | 65 | 86 | 34 | 15 | 206 | 73 | 34.5 | 16.5 | 50 | |||||||||||||||||||
£ 65.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 h1 65 h2 86 h3 34 h4 15 l1 206 l2 73 l3 34.5 l4 16.5 l5 50 |
Price & Availability | Article | Weight g | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α | ||||||||||||||||||
41062.W0110 | 320 | 25.7 | 7 | 13 | 8 | 27 | 6 | 27 | 22,5-27,5 | 6.5 | 5.1 | 90° | |||||||||||||||||||
£ 65.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l6 25.7 l7 7 l8 13 w1 8 w2 27 w3 6 w4 27 w5 22,5-27,5 d1 6.5 d2 5.1 α 90° |
Body: steel, matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.