The Quarter Turn Draw latches are more commonly used for secure flight cases and for securely locking other box transport units. The fact that the handle needs to be lifted then turned through 90 degrees or more before the latch will be released makes them ideal for securing lids to boxes even when the box unit may be in transit and prone to movement. The designs with the key mechanism makes these even more secure and adds that bit of security for if the unit is left in a public place.
Draw Latches - Quarter Turn