| Price & Availability | CAD | Article | Material | For bolt | h1 | h2 | h3 | d1 | d2 | d3 | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
| 62080.W0008 | Steel | M 4 | 43 | 33 | 10 | 25 | 4.5 | M15x1,0 | 36.00 | 40.00 | ||||||||||||||||||||
£ 74.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M 4 h1 43 h2 33 h3 10 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 36.00 Load w/o bolt
max.
kN 40.00 | ||||||||||||||||||||||||||||||
| 62080.W0009 | Steel | M 5 | 43 | 33 | 10 | 25 | 5.5 | M15x1,0 | 33.40 | 40.00 | ||||||||||||||||||||
£ 74.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M 5 h1 43 h2 33 h3 10 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 33.40 Load w/o bolt
max.
kN 40.00 | ||||||||||||||||||||||||||||||
| 62080.W0010 | Steel | M 6 | 43 | 33 | 10 | 25 | 6.6 | M15x1,0 | 30.70 | 40.00 | ||||||||||||||||||||
£ 78.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M 6 h1 43 h2 33 h3 10 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 30.70 Load w/o bolt
max.
kN 40.00 | ||||||||||||||||||||||||||||||
| 62080.W0014 | Steel | M 6 | 55 | 41 | 14 | 32 | 6.6 | M20x1,0 | 55.70 | 65.00 | ||||||||||||||||||||
£ 87.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M 6 h1 55 h2 41 h3 14 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.00 | ||||||||||||||||||||||||||||||
| 62080.W0015 | Steel | M 8 | 55 | 41 | 14 | 32 | 9.0 | M20x1,0 | 48.00 | 65.00 | ||||||||||||||||||||
£ 87.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M 8 h1 55 h2 41 h3 14 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 48.00 Load w/o bolt
max.
kN 65.00 | ||||||||||||||||||||||||||||||
| 62080.W0016 | Steel | M10 | 55 | 41 | 14 | 32 | 11.0 | M20x1,0 | 37.90 | 65.00 | ||||||||||||||||||||
£ 78.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M10 h1 55 h2 41 h3 14 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 37.90 Load w/o bolt
max.
kN 65.00 | ||||||||||||||||||||||||||||||
| 62080.W0017 | Steel | M10 | 67 | 49 | 18 | 45 | 11.0 | M30x1,5 | 92.90 | 120.00 | ||||||||||||||||||||
£ 96.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M10 h1 67 h2 49 h3 18 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 120.00 | ||||||||||||||||||||||||||||||
| 62080.W0018 | Steel | M12 | 67 | 49 | 18 | 45 | 13.5 | M30x1,5 | 80.40 | 120.00 | ||||||||||||||||||||
£ 96.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M12 h1 67 h2 49 h3 18 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 80.40 Load w/o bolt
max.
kN 120.00 | ||||||||||||||||||||||||||||||
| 62080.W0019 | Steel | M16 | 67 | 49 | 18 | 45 | 17.5 | M30x1,5 | 45.50 | 120.00 | ||||||||||||||||||||
£ 96.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M16 h1 67 h2 49 h3 18 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 45.50 Load w/o bolt
max.
kN 120.00 | ||||||||||||||||||||||||||||||
| 62080.W0020 | Steel | M16 | 86 | 63 | 23 | 58 | 17.5 | M40x1,5 | 136.00 | 210.00 | ||||||||||||||||||||
£ 115.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M16 h1 86 h2 63 h3 23 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 136.00 Load w/o bolt
max.
kN 210.00 | ||||||||||||||||||||||||||||||
| 62080.W0021 | Steel | M20 | 86 | 63 | 23 | 58 | 22.0 | M40x1,5 | 90.00 | 210.00 | ||||||||||||||||||||
£ 115.34 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M20 h1 86 h2 63 h3 23 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.00 | ||||||||||||||||||||||||||||||
| 62080.W0023 | Steel | M24 | 86 | 63 | 23 | 58 | 26.0 | M40x1,5 | 37.00 | 210.00 | ||||||||||||||||||||
£ 115.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M24 h1 86 h2 63 h3 23 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.00 | ||||||||||||||||||||||||||||||
| 62080.W0030 | Steel | M20 | 106 | 77 | 29 | 70 | 22.0 | M50x1,5 | 210.00 | 330.00 | ||||||||||||||||||||
£ 170.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M20 h1 106 h2 77 h3 29 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 210.00 Load w/o bolt
max.
kN 330.00 | ||||||||||||||||||||||||||||||
| 62080.W0031 | Steel | M24 | 106 | 77 | 29 | 70 | 26.0 | M50x1,5 | 157.00 | 330.00 | ||||||||||||||||||||
£ 178.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M24 h1 106 h2 77 h3 29 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 157.00 Load w/o bolt
max.
kN 330.00 | ||||||||||||||||||||||||||||||
| 62080.W0032 | Steel | M30 | 106 | 77 | 29 | 70 | 33.0 | M50x1,5 | 53.00 | 330.00 | ||||||||||||||||||||
£ 178.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Steel For bolt M30 h1 106 h2 77 h3 29 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 53.00 Load w/o bolt
max.
kN 330.00 | ||||||||||||||||||||||||||||||
| 62080.W0508 | Stainless steel | M 4 | 43 | 33 | 10 | 25 | 4.5 | M15x1,0 | 24.14 | 27.10 | ||||||||||||||||||||
£ 93.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M 4 h1 43 h2 33 h3 10 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.10 | ||||||||||||||||||||||||||||||
| 62080.W0509 | Stainless steel | M 5 | 43 | 33 | 10 | 25 | 5.5 | M15x1,0 | 22.24 | 27.10 | ||||||||||||||||||||
£ 93.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M 5 h1 43 h2 33 h3 10 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 22.24 Load w/o bolt
max.
kN 27.10 | ||||||||||||||||||||||||||||||
| 62080.W0510 | Stainless steel | M 6 | 43 | 33 | 10 | 25 | 6.6 | M15x1,0 | 20.26 | 27.10 | ||||||||||||||||||||
£ 89.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 43 h2 33 h3 10 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 20.26 Load w/o bolt
max.
kN 27.10 | ||||||||||||||||||||||||||||||
| 62080.W0514 | Stainless steel | M 6 | 55 | 41 | 14 | 32 | 6.6 | M20x1,0 | 36.56 | 43.40 | ||||||||||||||||||||
£ 100.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 55 h2 41 h3 14 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.40 | ||||||||||||||||||||||||||||||
| 62080.W0515 | Stainless steel | M 8 | 55 | 41 | 14 | 32 | 9.0 | M20x1,0 | 30.86 | 43.40 | ||||||||||||||||||||
£ 100.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M 8 h1 55 h2 41 h3 14 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 30.86 Load w/o bolt
max.
kN 43.40 | ||||||||||||||||||||||||||||||
| 62080.W0516 | Stainless steel | M10 | 55 | 41 | 14 | 32 | 11.0 | M20x1,0 | 23.41 | 43.40 | ||||||||||||||||||||
£ 100.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 55 h2 41 h3 14 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 23.41 Load w/o bolt
max.
kN 43.40 | ||||||||||||||||||||||||||||||
| 62080.W0517 | Stainless steel | M10 | 67 | 49 | 18 | 45 | 11.0 | M30x1,5 | 64.01 | 84.00 | ||||||||||||||||||||
£ 110.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 67 h2 49 h3 18 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 64.01 Load w/o bolt
max.
kN 84.00 | ||||||||||||||||||||||||||||||
| 62080.W0518 | Stainless steel | M12 | 67 | 49 | 18 | 45 | 13.5 | M30x1,5 | 54.82 | 84.00 | ||||||||||||||||||||
£ 112.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M12 h1 67 h2 49 h3 18 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.00 | ||||||||||||||||||||||||||||||
| 62080.W0519 | Stainless steel | M16 | 67 | 49 | 18 | 45 | 17.5 | M30x1,5 | 28.90 | 84.00 | ||||||||||||||||||||
£ 112.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 67 h2 49 h3 18 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 28.90 Load w/o bolt
max.
kN 84.00 | ||||||||||||||||||||||||||||||
| 62080.W0520 | Stainless steel | M16 | 86 | 63 | 23 | 58 | 17.5 | M40x1,5 | 92.90 | 148.00 | ||||||||||||||||||||
£ 172.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 86 h2 63 h3 23 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 148.00 | ||||||||||||||||||||||||||||||
| 62080.W0521 | Stainless steel | M20 | 86 | 63 | 23 | 58 | 22.0 | M40x1,5 | 59.08 | 148.00 | ||||||||||||||||||||
£ 163.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 86 h2 63 h3 23 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 148.00 | ||||||||||||||||||||||||||||||
| 62080.W0523 | Stainless steel | M24 | 86 | 63 | 23 | 58 | 26.0 | M40x1,5 | 20.30 | 148.00 | ||||||||||||||||||||
£ 172.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 86 h2 63 h3 23 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 20.30 Load w/o bolt
max.
kN 148.00 | ||||||||||||||||||||||||||||||
| 62080.W0530 | Stainless steel | M20 | 106 | 77 | 29 | 70 | 22.0 | M50x1,5 | 136.08 | 225.00 | ||||||||||||||||||||
£ 280.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 106 h2 77 h3 29 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 136.08 Load w/o bolt
max.
kN 225.00 | ||||||||||||||||||||||||||||||
| 62080.W0531 | Stainless steel | M24 | 106 | 77 | 29 | 70 | 26.0 | M50x1,5 | 97.30 | 225.00 | ||||||||||||||||||||
£ 280.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 106 h2 77 h3 29 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 97.30 Load w/o bolt
max.
kN 225.00 | ||||||||||||||||||||||||||||||
| 62080.W0532 | Stainless steel | M30 | 106 | 77 | 29 | 70 | 33.0 | M50x1,5 | 20.60 | 225.00 | ||||||||||||||||||||
£ 280.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Material Stainless steel For bolt M30 h1 106 h2 77 h3 29 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 20.60 Load w/o bolt
max.
kN 225.00 | ||||||||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt.
Designed for applications with a dynamic load, or where no fasteners are used. The locknut enables locking of the adjuster in a pre-set position.