Price & Availability | Article | Material | For bolt | h1 | h2 | h3 | d1 | d2 | d3 | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
62002.W0038 | Steel | M 4 | 24 | 20 | 4 | 25 | 4.5 | M15x1,0 | 36.00 | 40.00 | |||||||||||||||||||
£ 65.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 4 h1 24 h2 20 h3 4 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 36.00 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
62002.W0039 | Steel | M 5 | 24 | 20 | 4 | 25 | 5.5 | M15x1,0 | 33.40 | 40.00 | |||||||||||||||||||
£ 65.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 5 h1 24 h2 20 h3 4 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 33.40 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
62002.W0040 | Steel | M 6 | 24 | 20 | 4 | 25 | 6.6 | M15x1,0 | 30.70 | 40.00 | |||||||||||||||||||
£ 65.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 24 h2 20 h3 4 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 30.70 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
62002.W0050 | Steel | M 6 | 29 | 24 | 5 | 32 | 6.6 | M20x1,0 | 55.70 | 65.00 | |||||||||||||||||||
£ 69.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 29 h2 24 h3 5 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
62002.W0051 | Steel | M 8 | 29 | 24 | 5 | 32 | 9.0 | M20x1,0 | 48.00 | 65.00 | |||||||||||||||||||
£ 80.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 8 h1 29 h2 24 h3 5 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 48.00 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
62002.W0052 | Steel | M10 | 29 | 24 | 5 | 32 | 11.0 | M20x1,0 | 37.90 | 65.00 | |||||||||||||||||||
£ 69.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 29 h2 24 h3 5 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 37.90 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
62002.W0070 | Steel | M10 | 36 | 29 | 7 | 45 | 11.0 | M30x1,5 | 92.90 | 120.00 | |||||||||||||||||||
£ 74.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 36 h2 29 h3 7 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
62002.W0071 | Steel | M12 | 36 | 29 | 7 | 45 | 13.5 | M30x1,5 | 80.40 | 120.00 | |||||||||||||||||||
£ 74.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel For bolt M12 h1 36 h2 29 h3 7 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 80.40 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
62002.W0072 | Steel | M16 | 36 | 29 | 7 | 45 | 17.5 | M30x1,5 | 45.50 | 120.00 | |||||||||||||||||||
£ 74.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 36 h2 29 h3 7 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 45.50 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
62002.W0090 | Steel | M16 | 46 | 37 | 9 | 58 | 17.5 | M40x1,5 | 136.00 | 210.00 | |||||||||||||||||||
£ 86.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 46 h2 37 h3 9 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 136.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
62002.W0091 | Steel | M20 | 46 | 37 | 9 | 58 | 22.0 | M40x1,5 | 90.00 | 210.00 | |||||||||||||||||||
£ 86.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 46 h2 37 h3 9 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
62002.W0092 | Steel | M24 | 46 | 37 | 9 | 58 | 26.0 | M40x1,5 | 37.00 | 210.00 | |||||||||||||||||||
£ 86.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 46 h2 37 h3 9 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
62002.W0100 | Steel | M20 | 54 | 44 | 10 | 70 | 22.0 | M50x1,5 | 210.00 | 330.00 | |||||||||||||||||||
£ 118.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 54 h2 44 h3 10 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 210.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
62002.W0101 | Steel | M24 | 54 | 44 | 10 | 70 | 26.0 | M50x1,5 | 157.00 | 330.00 | |||||||||||||||||||
£ 118.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 54 h2 44 h3 10 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 157.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
62002.W0102 | Steel | M30 | 54 | 44 | 10 | 70 | 33.0 | M50x1,5 | 53.00 | 330.00 | |||||||||||||||||||
£ 118.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 h1 54 h2 44 h3 10 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 53.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
62002.W0538 | Stainless Steel | M 4 | 24 | 20 | 4 | 25 | 4.5 | M15x1,0 | 24.14 | 27.10 | |||||||||||||||||||
£ 46.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M 4 h1 24 h2 20 h3 4 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
62002.W0539 | Stainless Steel | M 5 | 24 | 20 | 4 | 25 | 5.5 | M15x1,0 | 24.14 | 27.10 | |||||||||||||||||||
£ 46.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M 5 h1 24 h2 20 h3 4 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
62002.W0540 | Stainless Steel | M 6 | 24 | 20 | 4 | 25 | 6.6 | M15x1,0 | 20.26 | 27.10 | |||||||||||||||||||
£ 46.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M 6 h1 24 h2 20 h3 4 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 20.26 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
62002.W0550 | Stainless Steel | M 6 | 29 | 24 | 5 | 32 | 6.6 | M20x1,0 | 36.56 | 43.40 | |||||||||||||||||||
£ 60.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M 6 h1 29 h2 24 h3 5 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
62002.W0551 | Stainless Steel | M 8 | 29 | 24 | 5 | 32 | 9.0 | M20x1,0 | 30.86 | 43.40 | |||||||||||||||||||
£ 60.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Stainless Steel For bolt M 8 h1 29 h2 24 h3 5 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 30.86 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
62002.W0552 | Stainless Steel | M10 | 29 | 24 | 5 | 32 | 11.0 | M20x1,0 | 23.41 | 43.40 | |||||||||||||||||||
£ 60.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M10 h1 29 h2 24 h3 5 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 23.41 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
62002.W0570 | Stainless Steel | M10 | 36 | 29 | 7 | 45 | 11.0 | M30x1,5 | 64.01 | 84.00 | |||||||||||||||||||
£ 61.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M10 h1 36 h2 29 h3 7 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 64.01 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
62002.W0571 | Stainless Steel | M12 | 36 | 29 | 7 | 45 | 13.5 | M30x1,5 | 54.82 | 84.00 | |||||||||||||||||||
£ 61.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M12 h1 36 h2 29 h3 7 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
62002.W0572 | Stainless Steel | M16 | 36 | 29 | 7 | 45 | 17.5 | M30x1,5 | 28.90 | 84.00 | |||||||||||||||||||
£ 61.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M16 h1 36 h2 29 h3 7 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 28.90 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
62002.W0590 | Stainless Steel | M16 | 46 | 37 | 9 | 58 | 17.5 | M40x1,5 | 92.90 | 148.00 | |||||||||||||||||||
£ 121.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M16 h1 46 h2 37 h3 9 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
62002.W0591 | Stainless Steel | M20 | 46 | 37 | 9 | 58 | 22.0 | M40x1,5 | 59.08 | 148.00 | |||||||||||||||||||
£ 121.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M20 h1 46 h2 37 h3 9 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
62002.W0592 | Stainless Steel | M24 | 46 | 37 | 9 | 58 | 26.0 | M40x1,5 | 20.30 | 148.00 | |||||||||||||||||||
£ 121.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M24 h1 46 h2 37 h3 9 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 20.30 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
62002.W0600 | Stainless Steel | M20 | 54 | 44 | 10 | 70 | 22.0 | M50x1,5 | 136.08 | 225.00 | |||||||||||||||||||
£ 148.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M20 h1 54 h2 44 h3 10 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 136.08 Load w/o bolt
max.
kN 225.00 | |||||||||||||||||||||||||||||
62002.W0601 | Stainless Steel | M24 | 54 | 44 | 10 | 70 | 26.0 | M50x1,5 | 59.08 | 225.00 | |||||||||||||||||||
£ 148.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M24 h1 54 h2 44 h3 10 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 225.00 | |||||||||||||||||||||||||||||
62002.W0602 | Stainless Steel | M30 | 54 | 44 | 10 | 70 | 33.0 | M50x1,5 | 20.60 | 225.00 | |||||||||||||||||||
£ 148.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M30 h1 54 h2 44 h3 10 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 20.60 Load w/o bolt
max.
kN 225.00 |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications with limited space. Height adjustment is between 4 and 10mm. The lock nut included enables the adjuster to be secured in a present position and is recommended for use on applications with a dynamic load or where fasteners are not used.