| Price & Availability | CAD | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | l2 | a ° | l3 | w1 | w2 | Static load max. kN | Weight g | |||||||||||||||||||||
| 65706.W0005 | Right | 5 | 42 | M 5 | 18 | 33 | 13 | 19 | 8 | 6.00 | 4.8 | 13 | |||||||||||||||||||||||
£ 23.46 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 42 d2 M 5 d3 18 l2 33 a
° 13 l3 19 w1 8 w2 6.00 Static load
max.
kN 4.8 Weight
g 13 | |||||||||||||||||||||||||||||||||||
| 65706.W0006 | Right | 6 | 46 | M 6 | 20 | 36 | 13 | 21 | 9 | 6.75 | 6.2 | 20 | |||||||||||||||||||||||
£ 23.09 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 46 d2 M 6 d3 20 l2 36 a
° 13 l3 21 w1 9 w2 6.75 Static load
max.
kN 6.2 Weight
g 20 | |||||||||||||||||||||||||||||||||||
| 65706.W0008 | Right | 8 | 54 | M 8 | 24 | 42 | 14 | 25 | 12 | 9.00 | 10.3 | 38 | |||||||||||||||||||||||
£ 25.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 54 d2 M 8 d3 24 l2 42 a
° 14 l3 25 w1 12 w2 9.00 Static load
max.
kN 10.3 Weight
g 38 | |||||||||||||||||||||||||||||||||||
| 65706.W0010 | Right | 10 | 62 | M 10 | 28 | 48 | 13 | 28 | 14 | 10.50 | 14.4 | 55 | |||||||||||||||||||||||
£ 24.06 per unit (click for quantity discounts) Ready to despatch 134 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 62 d2 M 10 d3 28 l2 48 a
° 13 l3 28 w1 14 w2 10.50 Static load
max.
kN 14.4 Weight
g 55 | |||||||||||||||||||||||||||||||||||
| 65706.W0012 | Right | 12 | 70 | M 12 | 32 | 54 | 13 | 32 | 16 | 12.00 | 19.2 | 85 | |||||||||||||||||||||||
£ 35.24 per unit (click for quantity discounts) Ready to despatch 194 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 70 d2 M 12 d3 32 l2 54 a
° 13 l3 32 w1 16 w2 12.00 Static load
max.
kN 19.2 Weight
g 85 | |||||||||||||||||||||||||||||||||||
| 65706.W0016 | Right | 16 | 87 | M 16 | 42 | 66 | 15 | 37 | 21 | 15.00 | 31.2 | 210 | |||||||||||||||||||||||
£ 53.81 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 87 d2 M 16 d3 42 l2 66 a
° 15 l3 37 w1 21 w2 15.00 Static load
max.
kN 31.2 Weight
g 210 | |||||||||||||||||||||||||||||||||||
| 65706.W0505 | Left | 5 | 42 | M 5 | 18 | 33 | 13 | 19 | 8 | 6.00 | 4.8 | 13 | |||||||||||||||||||||||
£ 23.46 per unit (click for quantity discounts) Ready to despatch 140 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 42 d2 M 5 d3 18 l2 33 a
° 13 l3 19 w1 8 w2 6.00 Static load
max.
kN 4.8 Weight
g 13 | |||||||||||||||||||||||||||||||||||
| 65706.W0506 | Left | 6 | 46 | M 6 | 20 | 36 | 13 | 21 | 9 | 6.75 | 6.2 | 20 | |||||||||||||||||||||||
£ 22.10 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 46 d2 M 6 d3 20 l2 36 a
° 13 l3 21 w1 9 w2 6.75 Static load
max.
kN 6.2 Weight
g 20 | |||||||||||||||||||||||||||||||||||
| 65706.W0508 | Left | 8 | 54 | M 8 | 24 | 42 | 14 | 25 | 12 | 9.00 | 10.3 | 38 | |||||||||||||||||||||||
£ 24.51 per unit (click for quantity discounts) Ready to despatch 225 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 54 d2 M 8 d3 24 l2 42 a
° 14 l3 25 w1 12 w2 9.00 Static load
max.
kN 10.3 Weight
g 38 | |||||||||||||||||||||||||||||||||||
| 65706.W0510 | Left | 10 | 62 | M 10 | 28 | 48 | 13 | 28 | 14 | 10.50 | 14.4 | 55 | |||||||||||||||||||||||
£ 23.02 per unit (click for quantity discounts) Ready to despatch 163 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 62 d2 M 10 d3 28 l2 48 a
° 13 l3 28 w1 14 w2 10.50 Static load
max.
kN 14.4 Weight
g 55 | |||||||||||||||||||||||||||||||||||
| 65706.W0512 | Left | 12 | 70 | M 12 | 32 | 54 | 13 | 32 | 16 | 12.00 | 19.2 | 85 | |||||||||||||||||||||||
£ 33.71 per unit (click for quantity discounts) Ready to despatch 165 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 70 d2 M 12 d3 32 l2 54 a
° 13 l3 32 w1 16 w2 12.00 Static load
max.
kN 19.2 Weight
g 85 | |||||||||||||||||||||||||||||||||||
| 65706.W0516 | Left | 16 | 87 | M 16 | 42 | 66 | 15 | 37 | 21 | 15.00 | 31.2 | 210 | |||||||||||||||||||||||
£ 53.81 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 87 d2 M 16 d3 42 l2 66 a
° 15 l3 37 w1 21 w2 15.00 Static load
max.
kN 31.2 Weight
g 210 | |||||||||||||||||||||||||||||||||||
Housing: stainless steel (AISI 303)
Ball: stainless steel, hardened, ground and polished.
Race: teflon or PTFE liner.
Stainless steel bearing ring lined with bronze and PTFE Composite
Standard thread is right hand thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com