Spherical Plain Bearing
maintenance free stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 20.63 | 0% |
20-49 | £ 18.57 | 10% |
50-99 | £ 17.54 | 15% |
100-499 | £ 15.47 | 25% |
500+ | £ 13.41 | 35% |
Housing: stainless steel (AISI 303)
Ball: stainless steel, hardened, ground and polished.
Race: teflon or PTFE liner.
Stainless steel bearing ring lined with bronze and PTFE Composite
Standard thread is right hand thread.