| Price & Availability | CAD | Article | a | Ø b | c | d-1 | Ø e | f | g | A/F1 | k | l | p1 N | p2 N | A/F2 | Weight g | ||||||||||||||||||
| 32790.W0120 | M12 | 7 | 4.5 | 11.0 | 6 | 3.5 | M 4x8 | 10 | 1.5 | 5 | 5 | 20 | 6 | 5 | ||||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 4.5 d-1 11.0 Ø e 6 f 3.5 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 5 p2
N 20 A/F2 6 Weight
g 5 | ||||||||||||||||||||||||||||||||||
| 32790.W0121 | M12 | 7 | 7.0 | 18.5 | 6 | 6.0 | M 4x8 | 10 | 1.5 | 5 | 5 | 20 | 6 | 8 | ||||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 7.0 d-1 18.5 Ø e 6 f 6.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 5 p2
N 20 A/F2 6 Weight
g 8 | ||||||||||||||||||||||||||||||||||
| 32790.W0122 | M12 | 7 | 11.0 | 26.0 | 6 | 10.0 | M 4x8 | 10 | 1.5 | 5 | 5 | 20 | 6 | 12 | ||||||||||||||||||||
£ 11.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 11.0 d-1 26.0 Ø e 6 f 10.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 5 p2
N 20 A/F2 6 Weight
g 12 | ||||||||||||||||||||||||||||||||||
| 32790.W0130 | M12 | 7 | 4.5 | 11.0 | 6 | 3.0 | M 4x8 | 10 | 1.5 | 5 | 15 | 80 | 6 | 5 | ||||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 4.5 d-1 11.0 Ø e 6 f 3.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 15 p2
N 80 A/F2 6 Weight
g 5 | ||||||||||||||||||||||||||||||||||
| 32790.W0131 | M12 | 7 | 7.0 | 18.5 | 6 | 5.0 | M 4x8 | 10 | 1.5 | 5 | 15 | 80 | 6 | 8 | ||||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 7.0 d-1 18.5 Ø e 6 f 5.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 15 p2
N 80 A/F2 6 Weight
g 8 | ||||||||||||||||||||||||||||||||||
| 32790.W0132 | M12 | 7 | 11.0 | 26.0 | 6 | 8.0 | M 4x8 | 10 | 1.5 | 5 | 15 | 80 | 6 | 12 | ||||||||||||||||||||
£ 11.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 11.0 d-1 26.0 Ø e 6 f 8.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 15 p2
N 80 A/F2 6 Weight
g 12 | ||||||||||||||||||||||||||||||||||
| 32790.W0140 | M12 | 7 | 4.5 | 11.0 | 6 | 3.0 | M 4x8 | 10 | 1.5 | 5 | 30 | 125 | 6 | 5 | ||||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 4.5 d-1 11.0 Ø e 6 f 3.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 30 p2
N 125 A/F2 6 Weight
g 5 | ||||||||||||||||||||||||||||||||||
| 32790.W0141 | M12 | 7 | 7.0 | 18.5 | 6 | 5.0 | M 4x8 | 10 | 1.5 | 5 | 30 | 125 | 6 | 8 | ||||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 7.0 d-1 18.5 Ø e 6 f 5.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 30 p2
N 125 A/F2 6 Weight
g 8 | ||||||||||||||||||||||||||||||||||
| 32790.W0142 | M12 | 7 | 11.0 | 26.0 | 6 | 8.0 | M 4x8 | 10 | 1.5 | 5 | 30 | 125 | 6 | 13 | ||||||||||||||||||||
£ 11.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M12 Ø b 7 c 11.0 d-1 26.0 Ø e 6 f 8.0 g M 4x8 A/F1 10 k 1.5 l 5 p1
N 30 p2
N 125 A/F2 6 Weight
g 13 | ||||||||||||||||||||||||||||||||||
| 32790.W0180 | M18x1,5 | 11 | 6.0 | 17.0 | 10 | 4.0 | M 6x12 | 16 | 2.0 | 6 | 50 | 150 | 9 | 22 | ||||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M18x1,5 Ø b 11 c 6.0 d-1 17.0 Ø e 10 f 4.0 g M 6x12 A/F1 16 k 2.0 l 6 p1
N 50 p2
N 150 A/F2 9 Weight
g 22 | ||||||||||||||||||||||||||||||||||
| 32790.W0181 | M18x1,5 | 11 | 11.5 | 29.5 | 10 | 7.0 | M 6x12 | 16 | 2.0 | 6 | 50 | 150 | 9 | 43 | ||||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M18x1,5 Ø b 11 c 11.5 d-1 29.5 Ø e 10 f 7.0 g M 6x12 A/F1 16 k 2.0 l 6 p1
N 50 p2
N 150 A/F2 9 Weight
g 43 | ||||||||||||||||||||||||||||||||||
| 32790.W0182 | M18x1,5 | 11 | 16.0 | 45.5 | 10 | 12.5 | M 6x12 | 16 | 2.0 | 6 | 50 | 150 | 9 | 66 | ||||||||||||||||||||
£ 12.82 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
a M18x1,5 Ø b 11 c 16.0 d-1 45.5 Ø e 10 f 12.5 g M 6x12 A/F1 16 k 2.0 l 6 p1
N 50 p2
N 150 A/F2 9 Weight
g 66 | ||||||||||||||||||||||||||||||||||
Body: steel, blue galvanised.
Pins: steel, burnished.
Ideal for either pressure (push) and tension (pull) applications, due to the unique designs spring loaded pin with threads at both ends to allow installation of your own adaptor or handle.
A wide range of application: pressure bolts, holding or magnets etc.
Requires very small space requirements.