Index Plunger
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 11.01 | 0% |
10-19 | £ 9.91 | 10% |
20-49 | £ 9.36 | 15% |
50-99 | £ 8.81 | 20% |
100+ | £ 8.26 | 25% |
Body: steel, blue galvanised.
Pins: steel, burnished.
Ideal for either pressure (push) and tension (pull) applications, due to the unique designs spring loaded pin with threads at both ends to allow installation of your own adaptor or handle.
A wide range of application: pressure bolts, holding or magnets etc.
Requires very small space requirements.