Spring plungers are a discrete mechanical device to; secure, position, index, positively lock and apply lift off pressure. They are a three-piece component; ball or pin as the contact point, spring of varying force, assembled in to a small grub screw like housing. The housing is typically made from steel, stainless steel (A3 or A4), brass or plastic, with ball bearing steel ball or pin head, are available in a range of threads as small as M2 up to M24, and in UNC and UNF inch sizes. They also come as smooth body push-fit models for quick and easy installation.
Millions of Wixroyd’s spring plungers have been trusted in tens-of-thousands of applications; medical and scientific equipment, electronic components, machine and fixture designs.
Ball and slot spring plungers with imperial sizing. Available in stainless steel or steel. Spring loads are marked with lines, special types are available on request.
Round end pin and slot spring plungers with imperial sizing. Available in stainless steel or steel. Spring loads are marked with lines, special types are available on request.
Extended spring plungers with round end pin and hex socket design. Imperial measurements with markings for spring loads.
Headed spring plungers with a ball & slot, available in steel and stainless steel. Can handle temperatures upto 250oC
A hex socket spring plunger with an indexing pin, available in free cutting steel & stainless steel. Increased spring forces included within the standard range.
A popular push fit spring plunger, a wide range of material variations including stainless steel, brass and plastic.
Three available spring pressure models.
2A-UNC/UNF: sizes 4-48 to 5/8-11
3B100 Imperial plunger with ball and slot
3B150 Imperial plunger with pin and slot
3B200 Imperial plunger with pin and hex socket.