Price & Availability | Article | Material | d1 | d2 | d3 | l1 | l2 | l3 | Stroke s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | w1 | Weight g | ||||||||||||||||||
31400.W0940 | Stainless | M 4 | 2.5 | 6 | 9.5 | 6.5 | 5.0 | 0.8 | 8 | 14 | 0.6 | 1.2 | |||||||||||||||||||
£ 8.40 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M 4 d2 2.5 d3 6 l1 9.5 l2 6.5 l3 5.0 Stroke s1 0.8 Spring load F1
≈
N 8 Spring load F2
≈
N 14 w1 0.6 Weight
g 1.2 | |||||||||||||||||||||||||||||||
31400.W0941 | Stainless | M 5 | 3.0 | 8 | 12.5 | 8.5 | 6.7 | 0.9 | 8 | 14 | 0.8 | 2.4 | |||||||||||||||||||
£ 9.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M 5 d2 3.0 d3 8 l1 12.5 l2 8.5 l3 6.7 Stroke s1 0.9 Spring load F1
≈
N 8 Spring load F2
≈
N 14 w1 0.8 Weight
g 2.4 | |||||||||||||||||||||||||||||||
31400.W0942 | Stainless | M 6 | 3.5 | 10 | 14.0 | 9.0 | - | 1.0 | 11 | 18 | 1.0 | 3.9 | |||||||||||||||||||
£ 10.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M 6 d2 3.5 d3 10 l1 14.0 l2 9.0 l3 - Stroke s1 1.0 Spring load F1
≈
N 11 Spring load F2
≈
N 18 w1 1.0 Weight
g 3.9 | |||||||||||||||||||||||||||||||
31400.W0943 | Stainless | M 8 | 4.5 | 13 | 16.5 | 11.0 | - | 1.5 | 18 | 31 | 1.2 | 7.9 | |||||||||||||||||||
£ 13.53 per unit (click for quantity discounts) Ready to despatch 61 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M 8 d2 4.5 d3 13 l1 16.5 l2 11.0 l3 - Stroke s1 1.5 Spring load F1
≈
N 18 Spring load F2
≈
N 31 w1 1.2 Weight
g 7.9 | |||||||||||||||||||||||||||||||
31400.W0944 | Stainless | M10 | 6.0 | 16 | 20.0 | 14.0 | - | 2.0 | 24 | 45 | 1.5 | 14.0 | |||||||||||||||||||
£ 15.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M10 d2 6.0 d3 16 l1 20.0 l2 14.0 l3 - Stroke s1 2.0 Spring load F1
≈
N 24 Spring load F2
≈
N 45 w1 1.5 Weight
g 14.0 | |||||||||||||||||||||||||||||||
31400.W0945 | Stainless | M12 | 8.0 | 18 | 22.0 | 15.0 | - | 2.5 | 26 | 49 | 2.0 | 20.0 | |||||||||||||||||||
£ 18.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 M12 d2 8.0 d3 18 l1 22.0 l2 15.0 l3 - Stroke s1 2.5 Spring load F1
≈
N 26 Spring load F2
≈
N 49 w1 2.0 Weight
g 20.0 | |||||||||||||||||||||||||||||||
31400.W0930 | Steel | M 4 | 2.5 | 6 | 9.5 | 6.5 | 5.0 | 0.8 | 8 | 14 | 0.6 | 1.2 | |||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M 4 d2 2.5 d3 6 l1 9.5 l2 6.5 l3 5.0 Stroke s1 0.8 Spring load F1
≈
N 8 Spring load F2
≈
N 14 w1 0.6 Weight
g 1.2 | |||||||||||||||||||||||||||||||
31400.W0931 | Steel | M 5 | 3.0 | 8 | 12.5 | 8.5 | 6.7 | 0.9 | 8 | 14 | 0.8 | 2.4 | |||||||||||||||||||
£ 6.03 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M 5 d2 3.0 d3 8 l1 12.5 l2 8.5 l3 6.7 Stroke s1 0.9 Spring load F1
≈
N 8 Spring load F2
≈
N 14 w1 0.8 Weight
g 2.4 | |||||||||||||||||||||||||||||||
31400.W0932 | Steel | M 6 | 3.5 | 10 | 14.0 | 9.0 | - | 1.0 | 11 | 18 | 1.0 | 3.9 | |||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M 6 d2 3.5 d3 10 l1 14.0 l2 9.0 l3 - Stroke s1 1.0 Spring load F1
≈
N 11 Spring load F2
≈
N 18 w1 1.0 Weight
g 3.9 | |||||||||||||||||||||||||||||||
31400.W0933 | Steel | M 8 | 4.5 | 13 | 16.5 | 11.0 | - | 1.5 | 18 | 31 | 1.2 | 7.9 | |||||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M 8 d2 4.5 d3 13 l1 16.5 l2 11.0 l3 - Stroke s1 1.5 Spring load F1
≈
N 18 Spring load F2
≈
N 31 w1 1.2 Weight
g 7.9 | |||||||||||||||||||||||||||||||
31400.W0934 | Steel | M10 | 6.0 | 16 | 20.0 | 14.0 | - | 2.0 | 24 | 45 | 1.5 | 14.0 | |||||||||||||||||||
£ 8.70 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M10 d2 6.0 d3 16 l1 20.0 l2 14.0 l3 - Stroke s1 2.0 Spring load F1
≈
N 24 Spring load F2
≈
N 45 w1 1.5 Weight
g 14.0 | |||||||||||||||||||||||||||||||
31400.W0935 | Steel | M12 | 8.0 | 18 | 22.0 | 15.0 | - | 2.5 | 26 | 49 | 2.0 | 20.0 | |||||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M12 d2 8.0 d3 18 l1 22.0 l2 15.0 l3 - Stroke s1 2.5 Spring load F1
≈
N 26 Spring load F2
≈
N 49 w1 2.0 Weight
g 20.0 |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
For calculation of indexing resistance please refer to appendix - Technical Data.
Max. temperature 250°C. Spring loads = statistical average.
For M4 and M5 threads dimension l3 is max. screw in depth, i.e. there is no undercut.
For calculation of indexing resistance please refer to spring plunger technical pages.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.