Price & Availability | Article | Spring load | d1 | d2 | l1 | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | w1 | Weight g | ||||||||||||||||||
32102.W1404 | Normal | M 4 | 2.5 | 9 | 0.8 | 8.5 | 14 | 0.6 | 0.4 | |||||||||||||||||||
£ 9.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M 4 d2 2.5 l1 9 s1 0.8 Spring load F1
≈
N 8.5 Spring load F2
≈
N 14 w1 0.6 Weight
g 0.4 | ||||||||||||||||||||||||||||
32102.W1405 | Normal | M 5 | 3.0 | 12 | 0.9 | 8.0 | 14 | 0.8 | 0.9 | |||||||||||||||||||
£ 10.31 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M 5 d2 3.0 l1 12 s1 0.9 Spring load F1
≈
N 8.0 Spring load F2
≈
N 14 w1 0.8 Weight
g 0.9 | ||||||||||||||||||||||||||||
32102.W1406 | Normal | M 6 | 3.5 | 14 | 1.0 | 11.0 | 18 | 1.0 | 1.6 | |||||||||||||||||||
£ 10.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M 6 d2 3.5 l1 14 s1 1.0 Spring load F1
≈
N 11.0 Spring load F2
≈
N 18 w1 1.0 Weight
g 1.6 | ||||||||||||||||||||||||||||
32102.W1408 | Normal | M 8 | 4.5 | 16 | 1.5 | 18.0 | 31 | 1.2 | 3.5 | |||||||||||||||||||
£ 12.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M 8 d2 4.5 l1 16 s1 1.5 Spring load F1
≈
N 18.0 Spring load F2
≈
N 31 w1 1.2 Weight
g 3.5 | ||||||||||||||||||||||||||||
32102.W1410 | Normal | M10 | 6.0 | 19 | 2.0 | 24.0 | 45 | 1.5 | 6.2 | |||||||||||||||||||
£ 15.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M10 d2 6.0 l1 19 s1 2.0 Spring load F1
≈
N 24.0 Spring load F2
≈
N 45 w1 1.5 Weight
g 6.2 | ||||||||||||||||||||||||||||
32102.W1412 | Normal | M12 | 8.0 | 22 | 2.5 | 26.0 | 49 | 2.0 | 9.8 | |||||||||||||||||||
£ 21.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M12 d2 8.0 l1 22 s1 2.5 Spring load F1
≈
N 26.0 Spring load F2
≈
N 49 w1 2.0 Weight
g 9.8 | ||||||||||||||||||||||||||||
32102.W1416 | Normal | M16 | 10.0 | 24 | 3.5 | 41.0 | 86 | 2.0 | 19.8 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Normal d1 M16 d2 10.0 l1 24 s1 3.5 Spring load F1
≈
N 41.0 Spring load F2
≈
N 86 w1 2.0 Weight
g 19.8 | ||||||||||||||||||||||||||||
32102.W1605 | Increased | M 5 | 3.0 | 12 | 0.9 | 15.0 | 22 | 0.8 | 1.1 | |||||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M 5 d2 3.0 l1 12 s1 0.9 Spring load F1
≈
N 15.0 Spring load F2
≈
N 22 w1 0.8 Weight
g 1.1 | ||||||||||||||||||||||||||||
32102.W1606 | Increased | M 6 | 3.5 | 14 | 1.0 | 19.0 | 28 | 1.0 | 1.8 | |||||||||||||||||||
£ 11.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M 6 d2 3.5 l1 14 s1 1.0 Spring load F1
≈
N 19.0 Spring load F2
≈
N 28 w1 1.0 Weight
g 1.8 | ||||||||||||||||||||||||||||
32102.W1608 | Increased | M 8 | 4.5 | 16 | 1.5 | 36.0 | 62 | 1.2 | 3.4 | |||||||||||||||||||
£ 13.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M 8 d2 4.5 l1 16 s1 1.5 Spring load F1
≈
N 36.0 Spring load F2
≈
N 62 w1 1.2 Weight
g 3.4 | ||||||||||||||||||||||||||||
32102.W1610 | Increased | M10 | 6.0 | 19 | 2.0 | 57.0 | 104 | 1.5 | 6.1 | |||||||||||||||||||
£ 15.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M10 d2 6.0 l1 19 s1 2.0 Spring load F1
≈
N 57.0 Spring load F2
≈
N 104 w1 1.5 Weight
g 6.1 | ||||||||||||||||||||||||||||
32102.W1612 | Increased | M12 | 8.0 | 22 | 2.5 | 61.0 | 110 | 2.0 | 9.8 | |||||||||||||||||||
£ 23.78 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M12 d2 8.0 l1 22 s1 2.5 Spring load F1
≈
N 61.0 Spring load F2
≈
N 110 w1 2.0 Weight
g 9.8 | ||||||||||||||||||||||||||||
32102.W1616 | Increased | M16 | 10.0 | 24 | 3.5 | 68.0 | 142 | 2.0 | 19.8 | |||||||||||||||||||
£ 32.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load Increased d1 M16 d2 10.0 l1 24 s1 3.5 Spring load F1
≈
N 68.0 Spring load F2
≈
N 142 w1 2.0 Weight
g 19.8 |
Body: stainless steel A4, passivated.
Ball: ceramic (silicone nitride), black.
Spring: stainless steel A4, passivated
To be used for locating or for applying pressure, as a detent or for ejection. The version from stainless steel A4 guarantees the highest corrosion protection.
Ceramic ball: abrasion resistant, antimagnetic, electically isolating.
Temperature range up to max. 250°C.
Spring load * = Statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.