Price & Availability | Article | Material | Spring load | d1 | d2 | l1 | s1 | Spring load F1 ≈ N | Spring load F2 ≈ N | A/F | Weight g | ||||||||||||||||||
31610.W0005 | Steel | Normal | M 5 | 2.0 | 14 | 0.50 | 4.8 | 6.8 | 2.5 | 1.1 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M 5 d2 2.0 l1 14 s1 0.50 Spring load F1
≈
N 4.8 Spring load F2
≈
N 6.8 A/F 2.5 Weight
g 1.1 | |||||||||||||||||||||||||||||
31610.W0006 | Steel | Normal | M 6 | 2.5 | 15 | 0.70 | 6.3 | 10.0 | 3.0 | 2.1 | |||||||||||||||||||
£ 6.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M 6 d2 2.5 l1 15 s1 0.70 Spring load F1
≈
N 6.3 Spring load F2
≈
N 10.0 A/F 3.0 Weight
g 2.1 | |||||||||||||||||||||||||||||
31610.W0008 | Steel | Normal | M 8 | 3.5 | 18 | 0.95 | 16.0 | 24.0 | 4.0 | 4.8 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M 8 d2 3.5 l1 18 s1 0.95 Spring load F1
≈
N 16.0 Spring load F2
≈
N 24.0 A/F 4.0 Weight
g 4.8 | |||||||||||||||||||||||||||||
31610.W0010 | Steel | Normal | M10 | 4.5 | 23 | 1.40 | 18.8 | 31.7 | 5.0 | 10.0 | |||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M10 d2 4.5 l1 23 s1 1.40 Spring load F1
≈
N 18.8 Spring load F2
≈
N 31.7 A/F 5.0 Weight
g 10.0 | |||||||||||||||||||||||||||||
31610.W0012 | Steel | Normal | M12 | 6.5 | 26 | 2.30 | 26.0 | 49.0 | 6.0 | 15.0 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M12 d2 6.5 l1 26 s1 2.30 Spring load F1
≈
N 26.0 Spring load F2
≈
N 49.0 A/F 6.0 Weight
g 15.0 | |||||||||||||||||||||||||||||
31610.W0016 | Steel | Normal | M16 | 8.5 | 33 | 3.10 | 38.0 | 68.0 | 8.0 | 37.0 | |||||||||||||||||||
£ 14.78 per unit (click for quantity discounts) Ready to despatch 146 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Normal d1 M16 d2 8.5 l1 33 s1 3.10 Spring load F1
≈
N 38.0 Spring load F2
≈
N 68.0 A/F 8.0 Weight
g 37.0 | |||||||||||||||||||||||||||||
31610.W0045 | Steel | Increased | M 5 | 2.0 | 14 | 0.50 | 10.0 | 14.0 | 2.5 | 1.2 | |||||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M 5 d2 2.0 l1 14 s1 0.50 Spring load F1
≈
N 10.0 Spring load F2
≈
N 14.0 A/F 2.5 Weight
g 1.2 | |||||||||||||||||||||||||||||
31610.W0046 | Steel | Increased | M 6 | 2.5 | 15 | 0.70 | 11.0 | 16.0 | 3.0 | 2.2 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M 6 d2 2.5 l1 15 s1 0.70 Spring load F1
≈
N 11.0 Spring load F2
≈
N 16.0 A/F 3.0 Weight
g 2.2 | |||||||||||||||||||||||||||||
31610.W0048 | Steel | Increased | M 8 | 3.5 | 18 | 0.95 | 23.0 | 40.0 | 4.0 | 5.0 | |||||||||||||||||||
£ 8.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M 8 d2 3.5 l1 18 s1 0.95 Spring load F1
≈
N 23.0 Spring load F2
≈
N 40.0 A/F 4.0 Weight
g 5.0 | |||||||||||||||||||||||||||||
31610.W0050 | Steel | Increased | M10 | 4.5 | 23 | 1.40 | 54.3 | 54.3 | 5.0 | 10.0 | |||||||||||||||||||
£ 8.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M10 d2 4.5 l1 23 s1 1.40 Spring load F1
≈
N 54.3 Spring load F2
≈
N 54.3 A/F 5.0 Weight
g 10.0 | |||||||||||||||||||||||||||||
31610.W0052 | Steel | Increased | M12 | 6.5 | 26 | 2.30 | 39.5 | 77.3 | 6.0 | 15.0 | |||||||||||||||||||
£ 12.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M12 d2 6.5 l1 26 s1 2.30 Spring load F1
≈
N 39.5 Spring load F2
≈
N 77.3 A/F 6.0 Weight
g 15.0 | |||||||||||||||||||||||||||||
31610.W0056 | Steel | Increased | M16 | 8.5 | 33 | 3.10 | 50.0 | 88.7 | 8.0 | 37.0 | |||||||||||||||||||
£ 16.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Spring load Increased d1 M16 d2 8.5 l1 33 s1 3.10 Spring load F1
≈
N 50.0 Spring load F2
≈
N 88.7 A/F 8.0 Weight
g 37.0 | |||||||||||||||||||||||||||||
31610.W0205 | Stainless | Normal | M 5 | 2.0 | 14 | 0.50 | 4.8 | 6.8 | 2.5 | 1.1 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M 5 d2 2.0 l1 14 s1 0.50 Spring load F1
≈
N 4.8 Spring load F2
≈
N 6.8 A/F 2.5 Weight
g 1.1 | |||||||||||||||||||||||||||||
31610.W0206 | Stainless | Normal | M 6 | 2.5 | 15 | 0.70 | 6.3 | 10.0 | 3.0 | 2.1 | |||||||||||||||||||
£ 10.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M 6 d2 2.5 l1 15 s1 0.70 Spring load F1
≈
N 6.3 Spring load F2
≈
N 10.0 A/F 3.0 Weight
g 2.1 | |||||||||||||||||||||||||||||
31610.W0208 | Stainless | Normal | M 8 | 3.5 | 18 | 0.95 | 16.0 | 24.0 | 4.0 | 4.8 | |||||||||||||||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M 8 d2 3.5 l1 18 s1 0.95 Spring load F1
≈
N 16.0 Spring load F2
≈
N 24.0 A/F 4.0 Weight
g 4.8 | |||||||||||||||||||||||||||||
31610.W0210 | Stainless | Normal | M10 | 4.5 | 23 | 1.40 | 18.8 | 31.7 | 5.0 | 10.0 | |||||||||||||||||||
£ 17.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M10 d2 4.5 l1 23 s1 1.40 Spring load F1
≈
N 18.8 Spring load F2
≈
N 31.7 A/F 5.0 Weight
g 10.0 | |||||||||||||||||||||||||||||
31610.W0212 | Stainless | Normal | M12 | 6.5 | 26 | 2.30 | 26.0 | 49.0 | 6.0 | 15.0 | |||||||||||||||||||
£ 20.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M12 d2 6.5 l1 26 s1 2.30 Spring load F1
≈
N 26.0 Spring load F2
≈
N 49.0 A/F 6.0 Weight
g 15.0 | |||||||||||||||||||||||||||||
31610.W0216 | Stainless | Normal | M16 | 8.5 | 33 | 3.10 | 38.0 | 68.0 | 8.0 | 37.0 | |||||||||||||||||||
£ 26.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Normal d1 M16 d2 8.5 l1 33 s1 3.10 Spring load F1
≈
N 38.0 Spring load F2
≈
N 68.0 A/F 8.0 Weight
g 37.0 | |||||||||||||||||||||||||||||
31610.W0245 | Stainless | Increased | M 5 | 2.0 | 14 | 0.50 | 10.0 | 14.0 | 2.5 | 1.2 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M 5 d2 2.0 l1 14 s1 0.50 Spring load F1
≈
N 10.0 Spring load F2
≈
N 14.0 A/F 2.5 Weight
g 1.2 | |||||||||||||||||||||||||||||
31610.W0246 | Stainless | Increased | M 6 | 2.5 | 15 | 0.70 | 11.0 | 16.0 | 3.0 | 2.2 | |||||||||||||||||||
£ 11.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M 6 d2 2.5 l1 15 s1 0.70 Spring load F1
≈
N 11.0 Spring load F2
≈
N 16.0 A/F 3.0 Weight
g 2.2 | |||||||||||||||||||||||||||||
31610.W0248 | Stainless | Increased | M 8 | 3.5 | 18 | 0.95 | 23.0 | 40.0 | 4.0 | 5.0 | |||||||||||||||||||
£ 14.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M 8 d2 3.5 l1 18 s1 0.95 Spring load F1
≈
N 23.0 Spring load F2
≈
N 40.0 A/F 4.0 Weight
g 5.0 | |||||||||||||||||||||||||||||
31610.W0250 | Stainless | Increased | M10 | 4.5 | 23 | 1.40 | 28.0 | 54.3 | 5.0 | 10.0 | |||||||||||||||||||
£ 19.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M10 d2 4.5 l1 23 s1 1.40 Spring load F1
≈
N 28.0 Spring load F2
≈
N 54.3 A/F 5.0 Weight
g 10.0 | |||||||||||||||||||||||||||||
31610.W0252 | Stainless | Increased | M12 | 6.5 | 26 | 2.30 | 39.5 | 77.3 | 6.0 | 15.0 | |||||||||||||||||||
£ 22.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M12 d2 6.5 l1 26 s1 2.30 Spring load F1
≈
N 39.5 Spring load F2
≈
N 77.3 A/F 6.0 Weight
g 15.0 | |||||||||||||||||||||||||||||
31610.W0256 | Stainless | Increased | M16 | 8.5 | 33 | 3.10 | 50.0 | 88.7 | 8.0 | 37.0 | |||||||||||||||||||
£ 28.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Spring load Increased d1 M16 d2 8.5 l1 33 s1 3.10 Spring load F1
≈
N 50.0 Spring load F2
≈
N 88.7 A/F 8.0 Weight
g 37.0 |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505(100Crb), hardened.
Spring: stainless steel.
Bearing cup: plastic.
Stainless steel type-
Body: stainless steel, 1.4305(AISI 303).
Ball: ball bearing steel 1.3505(100Crb), hardened.
Spring: stainless steel.
Bearing cup: plastic.
Plunger's ball bearing is mounted in a unique plastic "bearing cup", angling the smooth running of the ball.
This offers a solution with less friction, for reduced surface damage to mounting parts.
In addition the plastic cup offers electrical insulation.
Temperature range -30°C to +90°C.