Price & Availability | Article | Ball finish | d1 | d2 | l1 | s | Spring load F1 ≈ N | Spring load F2 ≈ N | w1 | Weight g | ||||||||||||||||||
32000.W0006 | Stainless | M 6 | 3.5 | 14 | 0.9 | 12 | 17 | 1.0 | 0.6 | |||||||||||||||||||
£ 2.23 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Stainless d1 M 6 d2 3.5 l1 14 s 0.9 Spring load F1
≈
N 12 Spring load F2
≈
N 17 w1 1.0 Weight
g 0.6 | ||||||||||||||||||||||||||||
32000.W0008 | Stainless | M 8 | 5.0 | 16 | 1.5 | 20 | 35 | 1.2 | 1.3 | |||||||||||||||||||
£ 2.78 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Stainless d1 M 8 d2 5.0 l1 16 s 1.5 Spring load F1
≈
N 20 Spring load F2
≈
N 35 w1 1.2 Weight
g 1.3 | ||||||||||||||||||||||||||||
32000.W0010 | Stainless | M10 | 6.0 | 19 | 1.9 | 25 | 45 | 1.5 | 2.6 | |||||||||||||||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 138 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Stainless d1 M10 d2 6.0 l1 19 s 1.9 Spring load F1
≈
N 25 Spring load F2
≈
N 45 w1 1.5 Weight
g 2.6 | ||||||||||||||||||||||||||||
32000.W0406 | Thermo | M 6 | 3.5 | 14 | 0.9 | 12 | 17 | 1.0 | 0.5 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Thermo d1 M 6 d2 3.5 l1 14 s 0.9 Spring load F1
≈
N 12 Spring load F2
≈
N 17 w1 1.0 Weight
g 0.5 | ||||||||||||||||||||||||||||
32000.W0408 | Thermo | M 8 | 5.0 | 16 | 1.5 | 20 | 35 | 1.2 | 1.0 | |||||||||||||||||||
£ 3.24 per unit (click for quantity discounts) Ready to despatch 206 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Thermo d1 M 8 d2 5.0 l1 16 s 1.5 Spring load F1
≈
N 20 Spring load F2
≈
N 35 w1 1.2 Weight
g 1.0 | ||||||||||||||||||||||||||||
32000.W0410 | Thermo | M10 | 6.0 | 19 | 1.9 | 25 | 45 | 1.5 | 1.8 | |||||||||||||||||||
£ 3.60 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball finish Thermo d1 M10 d2 6.0 l1 19 s 1.9 Spring load F1
≈
N 25 Spring load F2
≈
N 45 w1 1.5 Weight
g 1.8 |
Body: thermoplastic POM, blue.
Ball: hardened stainless steel 1.3541 or white thermoplastic POM.
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range -30ºC to +50ºC.
Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
May be used where electrical conductivity is not required.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.