Spring Plungers
ball & slot
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.60 | 0% |
20-49 | £ 3.24 | 10% |
50-99 | £ 3.06 | 15% |
100-499 | £ 2.70 | 25% |
500+ | £ 2.34 | 35% |
Body: thermoplastic POM, blue.
Ball: hardened stainless steel 1.3541 or white thermoplastic POM.
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range -30ºC to +50ºC.
Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
May be used where electrical conductivity is not required.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.