Step Adjustable Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 84.21 | 0% |
| 5-9 | £ 80.00 | 5% |
| 10-19 | £ 75.79 | 10% |
| 20+ | £ 71.58 | 15% |
Steel, forged, tempered and burnished.
Type one: clamp and T-bolt set.
Type two: clamp only.
h1 - depends on the depth of the slot position and the position of the fixture nut.
Often used for clamping press tools.
Easy height adjustable clamp. No fitting support required.
Used with:
21000 T-slot bolts, 24400 collar nuts, 25000 plain washer.