| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 119.41 | 0% |
| 10-19 | £ 107.47 | 10% |
| 20-49 | £ 101.50 | 15% |
| 50-99 | £ 95.53 | 20% |
| 100+ | £ 83.59 | 30% |
Clamp: steel, tempered and galvanised.
T-bolt: steel, forged (strength class 8.8). See part 21000 for details.
Washer: steel, hardened. See part 25000 for details.
Nut: steel, heat-treated to strength class 10. See part 24300 for details.
Ideal for clamping components of varying heights - requires no additional support or packing pieces.
Continuously adjustable clamp over range of heights (see dimension h1 in table), with high clamping force.
Support heel and stud counterhold are non-detachable, making for a single piece clamp which is quick and easy to use.
Supplied complete with T-bolt, washer and T-nut (see data table).
Ideal for use on press tools and injection mould tools. Height can be increased by using Support Extensions 10604.
*Clamping forces based on using stud and nut of strength class 8.8 or better, optimal positioning of the clamp and good condition of the thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































