1.0 Ton Finger Clamps
for fixtures
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 1,375.19 | 0% |
| 5-9 | £ 1,306.43 | 5% |
| 10-19 | £ 1,237.67 | 10% |
| 20+ | £ 1,168.91 | 15% |
Support bar: steel, hardened, with ground faces.
Clamping jaws: spring steel.
Body: aluminium.
Maximum workpiece capacity 232mm when used as a single vice.
Supplied with M12 mounting screws.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































