1.0 Ton Finger Clamps
for fixtures
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 832.12 | 0% |
| 5-9 | £ 790.51 | 5% |
| 10-19 | £ 748.91 | 10% |
| 20+ | £ 707.30 | 15% |
Steel, hardened, with ground faces.
Fitting instructions:
for locator d2 tap M12 counterbore 18,00 H7 + 5mm deep.
For use with finger clamps 11080-11083.