| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 88.04 | 0% |
| 20-49 | £ 79.24 | 10% |
| 50-99 | £ 74.83 | 15% |
| 100-499 | £ 66.03 | 25% |
| 500+ | £ 57.23 | 35% |
Channel: aluminium (7075-T6).
Wedge: steel.
Standard length of 508mm supplied, to allow machining to your own requirements.
No drilled holes.
Dimension "w3" is distance needed between workpieces for clamp clearance. Drill and tap mounting hole on centre of this dimension.
"*" a milled slot wider than w2 will ensure clamp remains in line with workpiece. Clamp sides should not come into contact with slot wall during expansion.
Channel and wedge supplied seperately. If both parts are required please order them seperately.