| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 229.78 | 0% |
| 5-9 | £ 218.29 | 5% |
| 10-19 | £ 206.80 | 10% |
| 20-49 | £ 195.31 | 15% |
| 50+ | £ 172.34 | 25% |
Channel: aluminium, anodised (7075-T6).
Wedge and screw: steel, hardened, blackened.
Extra material on the clamp jaws can be machined away to suit the shape of your workpiece.
The specially designed steel wedge spreads the clamp force uniformly across both sides of the clamp.
The locking plate should be used to machine the jaws, and removed after this process to enable workpiece clamping.
When the clamp is used to machine flat faced parts, use the locking plates to machine the faces parallel.
Full clamping cannot be achieved if locking plate has not been removed.
w1 is the distance needed between workpieces for clamp clearance. Drill and tap mounting holes on the centre of this dimension.
w3 is the amount of machinable stock on the jaws.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































