Units | Price/unit after discount | Applied Discount |
1-4 | £ 96.25 | 0% |
5-9 | £ 91.44 | 5% |
10-19 | £ 86.63 | 10% |
20-49 | £ 81.81 | 15% |
50+ | £ 72.19 | 25% |
Channel: aluminium, anodised (7075-T6).
Wedge: steel.
The specially designed steel wedge spreads the clamp force uniformly across both sides of the clamp.
Channel supplied with 4 mounting screws.
Wedge supplied with 3 drive bolts.
Standard length of 190mm supplied to allow machining to your own requirements.
w1 is the distance needed between workpieces for clamp clearance. Drill and tap mounting holes on the centre of this dimension.
w3 is the amount of machinable stock on the jaws.
Channel and wedge supplied separately. If both parts are required please order them separately.