Taper Clamps
downhold action
Units | Price/unit after discount | Applied Discount |
1-2 | £ 96.27 | 0% |
3-4 | £ 91.46 | 5% |
5-9 | £ 86.64 | 10% |
10+ | £ 81.83 | 15% |
Body: stainless steel.
Clamping segment and spring: stainless steel.
Ideal for wire EDM applications to clamp multiple parts. Tighten the socket head cap screw to move clamping segements outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre. Only the bottom of jaw is ground.
OK-VISE is a registered trademark of OK-VISE OY.