Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 172.41 | 0% |
| 10-19 | £ 155.17 | 10% |
| 20-49 | £ 146.55 | 15% |
| 50-99 | £ 137.93 | 20% |
| 100+ | £ 120.69 | 30% |
Body, handle, clamping spindle: steel (C45), tempered and black oxide finish.
Arm, cam shaft: steel (42CrMo4), tempered and black oxide finish.
Knob: phenolic plastic, black.
Rough surface contact. Can be supplied with nickel-plated finish on request. Clamping height can be adjusted. Values in brackets shows clamping height range.