Swing Clamps
Units | Price/unit after discount | Applied Discount |
1-9 | £ 311.45 | 0% |
10-19 | £ 280.31 | 10% |
20-49 | £ 264.73 | 15% |
50-99 | £ 249.16 | 20% |
100+ | £ 218.02 | 30% |
Body, handle, clamping spindle: steel (C45), tempered and black oxide finish.
Arm, cam shaft: steel (42CrMo4), tempered and black oxide finish.
Knob: phenolic plastic, black.
Rough surface contact. Can be supplied with nickel-plated finish on request. Clamping height can be adjusted. Values in brackets shows clamping height range.