Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 306.95 | 0% |
| 10-19 | £ 276.26 | 10% |
| 20-49 | £ 260.91 | 15% |
| 50-99 | £ 245.56 | 20% |
| 100+ | £ 214.87 | 30% |
Body, handle, clamping spindle: steel (C45), quenched and tempered, electroless nickel plated.
Arm, cam shaft: steel (42CrMo4), quenched and tempered, electroless nickel plated.
Knob: phenolic plastic, black.
Clamping height can be adjusted. The parenthesised values denote clamping height range.