Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 378.76 | 0% |
| 10-19 | £ 340.88 | 10% |
| 20-49 | £ 321.95 | 15% |
| 50-99 | £ 303.01 | 20% |
| 100+ | £ 265.13 | 30% |
Body, handle, clamping spindle: steel (C45), quenched and tempered, electroless nickel plated.
Arm, cam shaft: steel (42CrMo4), quenched and tempered, electroless nickel plated.
Knob: phenolic plastic, black.
Clamping height can be adjusted. The parenthesised values denote clamping height range.